• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFA / ELESA

Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFA / ELESA
  • Volume Discount
Hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Rotation angles: -35° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422111
422113
422121
422131
422131-C33
422132
422136
422141
422151
422152
422161
422162
422211
422221
422231
422231-C33
422232
422237
422241
422251
422252
422261
422262
422311
422321
422331
422331-C33
422332
422341
422351
422352
422361
422362
422391
422411
422411-C33
422412
422416
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d d1 d2 d3 d4 d5 d6 h H h1 h2 h3 h4 l Hole Threaded screw torque 1 torque B torque CH torque p torque SH Sub execution Type of assembly Description

6.48 €

1 Available 4 Days 49.54830.531174M5-----8.5191311---M5-5----CFA-BBlind holesCFA.49 B-M5

7.28 €

1 Available Same day

Stock

49.54830.531174M6-----8191311---M6-5----CFA-BBlind holesCFA.49 B-M6

6.71 €

1 Available Same day

Stock

49.54830.531174-M5-----191311--14-M55----CFA-pThreaded screwsCFA.49 p-M5x14

4.62 €

1 Available 1 Day 49.54830.531174--5.510---191311---5.5-2----CFA-SHPass-through holesCFA.49 SH-5

4.62 €

1 Available 1 Day 49.54830.531174--5.510---191311---5.5-2----CFA-SH-C33Pass-through holesCFA.49 SH-5-C33

4.62 €

1 Available Same day

Stock

49.54830.531174--5.5-10--1913115.5--5.5-2----CFA-CHPass-through holesCFA.49 CH-5

5.96 €

1 Available 1 Day 49.54830.531174--5.510-11-191311-1.5-5.5-2----CFA-TI-SHPass-through holesCFA.49 TI-SH-5

6.89 €

1 Available 1 Day 49.54830.531174M5M5----8.5191311--14M5M55----CFA-B-pBlind holes-Threaded screwsCFA.49 B-M5-p-M5x14

5.85 €

1 Available 1 Day 49.54830.531174M5-5.510--8.5191311---M5--5--2CFA-B-SHPass-through holes-Blind holesCFA.49 B-M5-SH-5

5.85 €

1 Available Same day

Stock

49.54830.531174M5-5.5-10-8.51913115.5--M5--52--CFA-B-CHPass-through holes-Blind holesCFA.49 B-M5-CH-5

5.70 €

1 Available 1 Day 49.54830.531174-M55.510---191311--145.5M5---52CFA-p-SHPass-through holes-Threaded screwsCFA.49 p-M5x14-SH-5

5.70 €

1 Available 1 Day 49.54830.531174-M55.5-10--1913115.5-145.5M5--25-CFA-p-CHPass-through holes-Threaded screwsCFA.49 p-M5x14-CH-5

9.97 €

1 Available 5 Days 65644040245M6-----9231513.5---M6-5----CFA-BBlind holesCFA.65 B-M6

8.76 €

1 Available 1 Day 65644040245-M6-----231513.5--18-M65----CFA-pThreaded screwsCFA.65 p-M6x18

6.82 €

1 Available Same day

Stock

65644040245--6.512.5---231513.5---6.5-3----CFA-SHPass-through holesCFA.65 SH-6

6.82 €

1 Available 1 Day 65644040245--6.512.5---231513.5---6.5-3----CFA-SH-C33Pass-through holesCFA.65 SH-6-C33

6.82 €

1 Available Same day

Stock

65644040245--6.5-11--231513.56.5--6.5-5----CFA-CHPass-through holesCFA.65 CH-6

9.02 €

1 Available 1 Day 65644040245--6.512.5-13-231513.5-1.8-6.5-3----CFA-TI-SHPass-through holesCFA.65 TI-SH-6

9.26 €

1 Available 1 Day 65644040245M6M6----10.5231513.5--18M6M65----CFA-B-pBlind holes-Threaded screwsCFA.65 B-M6-p-M6x18

8.32 €

1 Available Same day

Stock

65644040245M6-6.512.5--10.5231513.5---M6--5--3CFA-B-SHPass-through holes-Blind holesCFA.65 B-M6-SH-6

8.32 €

1 Available Same day

Stock

65644040245M6-6.5-11-10.5231513.56.5--M6--55--CFA-B-CHPass-through holes-Blind holesCFA.65 B-M6-CH-6

7.81 €

1 Available 1 Day 65644040245-M66.512.5---231513.5--186.5M6---53CFA-p-SHPass-through holes-Threaded screwsCFA.65 p-M6x18-SH-6

7.81 €

1 Available 1 Day 65644040245-M66.5-11--231513.56.5-186.5M6--55-CFA-p-CHPass-through holes-Threaded screwsCFA.65 p-M6x18-CH-6

19.23 €

1 Available 1 Day 96.597.559.562.5358M10-----15352320.5---M10-5----CFA-BBlind holesCFA.97 B-M10

14.96 €

1 Available 1 Day 96.597.559.562.5358-M10-----352320.5--20-M105----CFA-pThreaded screwsCFA.97 p-M10x20

12.12 €

10 Available Same day

Stock

96.597.559.562.5358--10.520---352320.5---10.5-5----CFA-SHPass-through holesCFA.97 SH-10

12.12 €

1 Available 1 Day 96.597.559.562.5358--10.520---352320.5---10.5-5----CFA-SH-C33Pass-through holesCFA.97 SH-10-C33

12.12 €

1 Available Same day

Stock

96.597.559.562.5358--10.5-17--352320.510.5--10.5-5----CFA-CHPass-through holesCFA.97 CH-10

17.18 €

1 Available 1 Day 96.597.559.562.5358M10M10----15352320.5--20M10M105----CFA-B-pBlind holes-Threaded screwsCFA.97 B-M10-p-M10x20

15.73 €

1 Available 1 Day 96.597.559.562.5358M10-10.520--15352320.5---M10--5--5CFA-B-SHPass-through holes-Blind holesCFA.97 B-M10-SH-10

15.73 €

1 Available 1 Day 96.597.559.562.5358M10-10.5-17-15352320.510.5--M10--55--CFA-B-CHPass-through holes-Blind holesCFA.97 B-M10-CH-10

13.49 €

1 Available Same day

Stock

96.597.559.562.5358-M1010.520---352320.5--2010.5M10---55CFA-p-SHPass-through holes-Threaded screwsCFA.97 p-M10x20-SH-10

13.49 €

1 Available 1 Day 96.597.559.562.5358-M1010.5-17--352320.510.5-2010.5M10--55-CFA-p-CHPass-through holes-Threaded screwsCFA.97 p-M10x20-CH-10

4.97 €

1 Available Same day

Stock

39.538.525.125143M4-----6.5149.59.5---M4-5----CFA-BBlind holesCFA.40 B-M4

2.97 €

1 Available 1 Day 39.538.525.125143--4.58.5---149.59.5---4.5-1----CFA-SHPass-through holesCFA.40 SH-4

2.97 €

1 Available 1 Day 39.538.525.125143--4.58.5---149.59.5---4.5-1----CFA-SH-C33Pass-through holesCFA.40 SH-4-C33

2.97 €

1 Available 1 Day 39.538.525.125143--4.5-8.5--149.59.54.5--4.5-1----CFA-CHPass-through holesCFA.40 CH-4

3.96 €

1 Available 1 Day 39.538.525.125143--4.58.5-10-149.59.5-1.3-4.5-1----CFA-TI-SHPass-through holesCFA.40 TI-SH-4

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support