We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

CFA-ERS - Hinges with friction brake -Technopolymer

CFA-ERS - Hinges with friction brake -Technopolymer
  • Volume Discount

Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical peformance.
Features and applications
CFA-ERS hinge with friction brake allows to adjust the door open and close desired positions, and also the door clamping in any position within the rotation angle of 215°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
422134
422234
422334
Part NumberStandard Unit PriceVolume DiscountShipping Days?L
(mm)
B
(mm)
f f1 b1 d3 d4 H h1 h2 h3 h4 L1 R Hole Description

11.55 €

Available Same day

Stock

49.54830.531175.510191311293652445.5CFA.49-ERS-SH-5

14.29 €

Available Same day

Stock

65644040246.511.5231513.5293652446.5CFA.65-ERS-SH-6

20.75 €

Available Same day

Stock

96.597.559.562.53510.520352320.5374873.56310.5CFA.97-ERS-SH-10

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support