Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical peformance.
Features and applications
CFA-ERS hinge with friction brake allows to adjust the door open and close desired positions, and also the door clamping in any position within the rotation angle of 215°.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422234
Material | Technopolymer | Type of assembly | Pass-through holes |
---|
This page is CFA-ERS - Hinges with friction brake -Technopolymer, part number 422234.
You can find the detail information about specifications and dimensions on part number 422234.
Part Number |
---|
422134 |
422334 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | L (mm) | B (mm) | f | f1 | b1 | d3 | d4 | H | h1 | h2 | h3 | h4 | L1 | R | Hole | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.55 € | Available |
Same day
Stock | 49.5 | 48 | 30.5 | 31 | 17 | 5.5 | 10 | 19 | 13 | 11 | 29 | 36 | 52 | 44 | 5.5 | CFA.49-ERS-SH-5 | |
20.75 € | Available |
Same day
Stock | 96.5 | 97.5 | 59.5 | 62.5 | 35 | 10.5 | 20 | 35 | 23 | 20.5 | 37 | 48 | 73.5 | 63 | 10.5 | CFA.97-ERS-SH-10 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.