Torque hinges / conical countersinks / < 215° (-35° +180°) / plastic (technopolymer) / CFA-ERS / ELESA (Part Numbers - CAD Download)

Torque hinges / conical countersinks / < 215° (-35° +180°) / plastic (technopolymer) / CFA-ERS / ELESA
  • Volume Discount

Product Details:

Manufacturer part number: 422134

Brand: ELESA

Price: 9.81

Delivery time: 5 Days


Technical Data:

L: 49.5 mm

B: 48 mm

f: 30.5

f1: 31

b1: 17


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

422134

Part Number
422134
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f f1 b1 d3 d4 H h1 h2 h3 h4 L1 R Hole Description

9.81 €

1 Available 5 Days 49.54830.531175.510191311293652445.5CFA.49-ERS-SH-5

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes

Tech Support