Manufacturer part number: 422431
Brand: ELESA
Price: 6.36 €
Delivery time: 1 Day
L: 49.5 mm
B: 48 mm
f: 30.5
f1: 31
b1: 17
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422431
Part Number
|
---|
422431 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d3 | d4 | d5 | h | H | h1 | h2 | h3 | Hole | torque 1 | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.36 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | M5 | - | - | - | 8.5 | 19 | 13 | 11 | - | M5 | 5 | CFAX-B | Blind holes | CFAX.49 B-M5 |
Loading...
Material | Technopolymer |
---|
This page is Flat hinges / 215° (-35° +180°) / plastic (technopolymer) / CFAX / ELESA, part number 422431.
You can find the detail information about specifications and dimensions on part number 422431.
Configure
Basic Attributes
d3
d4
d5
h3
Type
L(mm)
B(mm)
f
f1
b1
d
d1
h
H
h1
h2
Hole
torque 1
Sub execution
Type of assembly
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
422421 |
422423 |
422425 |
422433 |
422435 |
422441 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | B (mm) | f | f1 | b1 | d | d1 | d3 | d4 | d5 | h | H | h1 | h2 | h3 | Hole | torque 1 | Sub execution | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.42 € | 1 | Available |
Same day
Stock | 39.5 | 38.5 | 25.1 | 25 | 14 | 3 | M4 | - | - | - | 6.5 | 14 | 9.5 | 9.5 | - | M4 | 5 | CFAX-B | Blind holes | CFAX.40 B-M4 | |
2.22 € | 1 | Available | 1 Day | 39.5 | 38.5 | 25.1 | 25 | 14 | 3 | - | 4.5 | 8.5 | - | - | 14 | 9.5 | 9.5 | - | 4.5 | 1 | CFAX-SH | Pass-through holes | CFAX.40 SH-4 | |
2.22 € | 1 | Available | 1 Day | 39.5 | 38.5 | 25.1 | 25 | 14 | 3 | - | 4.5 | - | 8.5 | - | 14 | 9.5 | 9.5 | 4.5 | 4.5 | 1 | CFAX-CH | Pass-through holes | CFAX.40 CH-4 | |
3.41 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | 5.5 | 10 | - | - | 19 | 13 | 11 | - | 5.5 | 2 | CFAX-SH | Pass-through holes | CFAX.49 SH-5 | |
3.41 € | 1 | Available | 1 Day | 49.5 | 48 | 30.5 | 31 | 17 | 4 | - | 5.5 | - | 10 | - | 19 | 13 | 11 | 5.5 | 5.5 | 2 | CFAX-CH | Pass-through holes | CFAX.49 CH-5 | |
8.89 € | 1 | Available | 1 Day | 65 | 64 | 40 | 40 | 24 | 5 | M6 | - | - | - | 9 | 23 | 15 | 13.5 | - | M6 | 5 | CFAX-B | Blind holes | CFAX.65 B-M6 |