Corner hinges / Screw bolt / < 200° (-10° + 190°) / plastic (technopolymer) / CFB / ELESA

Corner hinges / Screw bolt / < 200° (-10° + 190°) / plastic (technopolymer) / CFB / ELESA
  • Volume Discount
Hinges for thin doors.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Pass-through holes for M6 countersunk head screws and referring pins for an accurate positioning of the hinge body.
Rotation angles: -10° and +190°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

422511

Part Number
422511
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.24 €

1 Available 1 Day

Loading...

  1. 1

Basic information

L(mm) 109 Material Technopolymer B(mm) 45
f 72.5 f1 48.2 f2 92.7
b1 20.5 d 6 d2 6
l 10 l1 18 l2 27
Hole 6 Pass-through holes 6.5 torque 1 3
Type of assembly Pass-through holes Description CFB.108 SH-6

This page is Corner hinges / Screw bolt / < 200° (-10° + 190°) / plastic (technopolymer) / CFB / ELESA, part number 422511.
You can find the detail information about specifications and dimensions on part number 422511.

Tech Support