Manufacturer part number: 422611
Brand: ELESA
Price: 6.69 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
422611
L(mm) | 55 | Material | Technopolymer | B(mm) | 59 |
---|---|---|---|---|---|
f | 26.1 | f1 | 43.7 | f2 | 8 |
b1 | 20 | H | 14 | h1 | 8 |
h2 | 6 | l1 | 62 | Hole | 5 |
Pass-through holes | 4.8 | torque 1 | 5 | Type of assembly | Pass-through holes |
Description | CFC.55 SH-5 |