Corner hinges / internal thread / 200° (-10° +190°) / plastic (technopolymer) / CFF / ELESA

Corner hinges / internal thread / 200° (-10° +190°) / plastic (technopolymer) / CFF / ELESA
  • Volume Discount
Hinges for thin doors.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Rotation angles: -10° and +190°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
423511
423521
423531
423611
423621
423631
423711
423721
423731
423811
423821
423831
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
B
(mm)
f b1 b2 d d1 d2 h h1 l Hole Threaded screw torque B torque p Type of assembly Description

7.83 €

1 Available 1 Day 30.51915712.52.5M3-49.5-M3-1-Blind holesCFF.30 B-M3

4.95 €

1 Available Same day

Stock

30.51915712.52.5-M3-9.513-M3-0.5Threaded screwsCFF.30 p-M3x13

6.36 €

1 Available Same day

Stock

30.51915712.52.5M3M349.513M3M310.5Blind holes-Threaded screwsCFF.30 B-M3-p-M3x13

9.13 €

1 Available 5 Days 40.524209.516.54M4-5.512-M4-4-Blind holesCFF.40 B-M4

6.40 €

1 Available 1 Day 40.524209.516.54-M4-1218-M4-1.5Threaded screwsCFF.40 p-M4x18

7.83 €

1 Available 1 Day 40.524209.516.54M4M45.51218M4M441.5Blind holes-Threaded screwsCFF.40 B-M4-p-M4x18

8.54 €

1 Available 1 Day 48.5302411.5205M5-6.515-M5-5-Blind holesCFF.48 B-M5

7.61 €

1 Available 1 Day 48.5302411.5205-M5-1517-M5-4Threaded screwsCFF.48 p-M5x17

8.12 €

1 Available 1 Day 48.5302411.5205M5M56.51517M5M554Blind holes-Threaded screwsCFF.48 B-M5-p-M5x17

9.86 €

1 Available 1 Day 6642331527.56M6-921-M6-5-Blind holesCFF.66 B-M6

8.82 €

1 Available 1 Day 6642331527.56-M6-2116-M6-4Threaded screwsCFF.66 p-M6x16

9.26 €

1 Available 5 Days 6642331527.56M6M692118M6M654Blind holes-Threaded screwsCFF.66 B-M6-p-M6x16

Loading...

  1. 1

Basic information

Material Technopolymer

Tech Support