Max 200° (-10° and +190° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
423821
Part Number |
---|
423821 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | L (mm) | B (mm) | f | b1 | b2 | d | d1 | d2 | h | h1 | l | Hole | Threaded screw | torque B | torque p | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.01 € | Available |
Same day
Stock | 66 | 42 | 33 | 15 | 27.5 | 6 | - | M6 | - | 21 | 16 | - | M6 | - | 4 | Threaded screws | CFF.66 p-M6x16 |
Loading...
Material | Technopolymer |
---|
This page is CFF. - Hinges for thin doors -Technopolymer, part number 423821.
You can find the detail information about specifications and dimensions on part number 423821.
Part Number |
---|
423521 |
423531 |
423611 |
423621 |
423631 |
423831 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | L (mm) | B (mm) | f | b1 | b2 | d | d1 | d2 | h | h1 | l | Hole | Threaded screw | torque B | torque p | Type of assembly | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.49 € | Available |
Same day
Stock | 30.5 | 19 | 15 | 7 | 12.5 | 2.5 | - | M3 | - | 9.5 | 13 | - | M3 | - | 0.5 | Threaded screws | CFF.30 p-M3x13 | |
5.79 € | Available |
Same day
Stock | 30.5 | 19 | 15 | 7 | 12.5 | 2.5 | M3 | M3 | 4 | 9.5 | 13 | M3 | M3 | 1 | 0.5 | Blind holes-Threaded screws | CFF.30 B-M3-p-M3x13 | |
8.27 € | Available |
Same day
Stock | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | M4 | - | 5.5 | 12 | - | M4 | - | 4 | - | Blind holes | CFF.40 B-M4 | |
5.83 € | Available |
Same day
Stock | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | - | M4 | - | 12 | 18 | - | M4 | - | 1.5 | Threaded screws | CFF.40 p-M4x18 | |
7.11 € | Available |
Same day
Stock | 40.5 | 24 | 20 | 9.5 | 16.5 | 4 | M4 | M4 | 5.5 | 12 | 18 | M4 | M4 | 4 | 1.5 | Blind holes-Threaded screws | CFF.40 B-M4-p-M4x18 | |
8.43 € | Available |
Same day
Stock | 66 | 42 | 33 | 15 | 27.5 | 6 | M6 | M6 | 9 | 21 | 18 | M6 | M6 | 5 | 4 | Blind holes-Threaded screws | CFF.66 B-M6-p-M6x16 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.