Flat hinges / conical recesses / 275º (-95° +180°) / plastic (technopolymer) / CFJ / ELESA

Flat hinges / conical recesses / 275º (-95° +180°) / plastic (technopolymer) / CFJ / ELESA
  • Volume Discount
Tamperproof hinges
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
The pin is totally moulded in the hinge body (ELESA patent) thus it cannot be extracted, preventing any hinge tampering.
This charatcteristic makes the hinge particularly suitable for mounting on structures or equipments requiring protection against intrusion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
424611
424621
424631
424671
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 d2 d3 d4 d6 h h3 l Hole Threaded screw torque B torque p torque EH SH Type of assembly Description

10.41 €

1 Available 1 Day M6----8--M6-5--Blind holesCFJ.50 B-M6

8.05 €

1 Available 4 Days -M6-----17-M6-4-Threaded screwsCFJ.50 p-M6x17

6.78 €

1 Available 1 Day --6.5-10-5.5-6.5---5Pass-through holesCFJ.50 EH-6

8.80 €

1 Available 1 Day M6-6.512.5-8--M6-5-3Pass-through holes-Blind holesCFJ.50-R B-M6-SH-6

Loading...

  1. 1

Basic information

L(mm) 50 Material Technopolymer B(mm) 70
b1 23.5 H 19.5 h1 10

Tech Support