• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / conical countersinks / 200° (-20° +180°) / plastic (technopolymer) / CFL / ELESA

Flat hinges / conical countersinks / 200° (-20° +180°) / plastic (technopolymer) / CFL / ELESA
  • Volume Discount
Hinges.
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
Pass-through holes for cylindrical head screws.
Rotation angles: -20° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425201
425202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d3 d5 h3 Hole Description

8.12 €

1 Available Same day

Stock

6.510.56.56CFL.102 CH-6

8.12 €

1 Available Same day

Stock

8.513.588CFL.102 CH-8

Loading...

  1. 1

Basic information

L(mm) 102 Material Technopolymer B(mm) 80
f 72.5 f1 49.5 b1 35.5
d 5 H 20.5 h1 13
torque 1 5 Type of assembly Pass-through holes

Tech Support