Flat hinges / counter bores / plastic (technopolymer) / CFMW / ELESA (425951)

Flat hinges / counter bores / plastic (technopolymer) / CFMW / ELESA 425951
  • Volume Discount

Product Details:

Manufacturer part number: 425951

Brand: ELESA

Price: 11.64

Delivery time: 1 Day


Technical Data:

L: 70 mm

f: 50

d: 13.5

Sub execution: CFMW.

High performing lines: SUPER-Technopolymer


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425951

Part Number
425951
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
f d Sub execution High performing lines Description

11.64 €

1 Available 1 Day 705013.5CFMW.SUPER-TechnopolymerCFMW.70-SH-6

Loading...

  1. 1

Basic information

Material Technopolymer B(mm) 60 f1 42
d3 6.5 d4 12 H 25
h1 15 h2 15 Hole 6
torque 1 5 Type of assembly Pass-through holes

This page is Flat hinges / counter bores / plastic (technopolymer) / CFMW / ELESA, part number 425951.
You can find the detail information about specifications and dimensions on part number 425951.

Variation of this product

Part Number
425951-C33
425956
425956-C33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
f d Sub execution High performing lines Description

11.64 €

1 Available 1 Day 705013.5CFMW-C33Profile systemsCFMW.70-SH-6-C33

13.09 €

1 Available 5 Days 1109112CFMW.SUPER-TechnopolymerCFMW.110-SH-6

13.09 €

1 Available 1 Day 1109112CFMW-C33Profile systemsCFMW.110-SH-6-C33

Tech Support