We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

CFMY - Hinges for removable doors -SUPER-technopolymer (Part Numbers)

CFMY - Hinges for removable doors -SUPER-technopolymer
  • Volume Discount

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425965
425966
Part NumberStandard Unit PriceVolume DiscountShipping Days?L
(mm)
f b1 d d3 d4 H h1 h2 Hole torque 1 Description

7.83 €

Available Same day

Stock

60362666.512.5158.5865CFMY.60 SH-6-D

7.83 €

Available Same day

Stock

60362666.512.5158.5865CFMY.60 SH-6-S

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Pass-through holes High performing lines SUPER-Technopolymer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support