Manufacturer part number: 426211-C9
Brand: ELESA
Price: 4.25 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
426211-C9
L(mm) | 64 | Material | Technopolymer | B(mm) | 24.5 |
---|---|---|---|---|---|
f | 19 | f1 | 6 | f2 | 9.5 |
b1 | 17.5 | b2 | 16 | d | 8 |
d3 | 5.5 | d6 | 8.5 | H | 16 |
h1 | 9 | h2 | 2.5 | l1 | 31 |
l2 | 2 | l3 | 24 | Hole | 5 |
torque 1 | 5 | Type of assembly | Pass-through holes | Description | CFO.65 EH-5-C9 |
This page is Lifting and lowering corner hinges / plastic (technopolymer) / CFO / ELESA, part number 426211-C9.
You can find the detail information about specifications and dimensions on part number 426211-C9.