Flat hinges / conical recesses / 210° (-90° +120°) / plastic (technopolymer) / CFV / ELESA

Flat hinges / conical recesses / 210° (-90° +120°) / plastic (technopolymer) / CFV / ELESA
  • Volume Discount
Hinges with snap-in positions.
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
AISI 303 stainless steel rotating pin.
The detent device (ELESA patent) allows four different detent positions of the door (-90°, 0°, +70°, +115°).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
427621
427626
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 d6 h3 Description

6.58 €

1 Available 1 Day -105CFV.65 EH-6

6.58 €

1 Available 4 Days 12.5--CFV.65 SH-6

Loading...

  1. 1

Basic information

L(mm) 65 Material Technopolymer B(mm) 49.5
f 45 f1 30 b1 18.5
d 5 d1 6.5 H 12
h1 6 h2 10 Hole 6
torque 1 4 Type of assembly Pass-through holes

Tech Support