CKE. - Locking bolt -Technopolymer

CKE. - Locking bolt -Technopolymer
  • Volume Discount
Locking bolts in glass fibre reinforced polyamide-based technopolymer with seat for black anti-intrusion profile key, AISI 304 stainless steel locking bar with technopolymer push button with red side end and pass-through holes for M5 cylindrical-head screws or brass bosses with threaded blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7901
7905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1 d h h4 h5 Material Description

41.34 €

1 Available 4 Days 105.5-610Stainless steelCKE.40 CH-5

41.34 €

1 Available 4 Days --6--TechnopolymerCKE.40 B-M5

Loading...

  1. 1

Basic information

L 40 B 53.5 f 26
f1 38 f2 3142 H 31
h1 26 h2 12 h3 17.5
L1 18 L2 26 L3 4
L4 30 High performing lines Inox

Tech Support