Manufacturer part number: 428251
Brand: ELESA
Price: 15.73 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
428251
L(mm) | 45 | Material | Aluminium | B(mm) | 43 |
---|---|---|---|---|---|
f | 33 | f1 | 24.5 | b1 | 26 |
b2 | 14 | d | 8 | d1 | M5 |
d2 | 4.2 | H | 18.5 | h1 | 11.5 |
h2 | 6 | h3 | 5.5 | L1 | 65 |
Hole | 4 | Type of assembly | Blind holes-Threaded screws | Description | CMD-AL-45-SH-4-M5 |
This page is Corner hinges / internal thread, conical countersinks / aluminium / CMDX-AL / ELESA, part number 428251.
You can find the detail information about specifications and dimensions on part number 428251.