We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

CMM-AL - Hinges -Aluminium (Part Numbers)

CMM-AL - Hinges -Aluminium
  • Volume Discount

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

(i)Remark

  • ELESA Products: Due to the current COVID-19 restrictions in Italy deliveries might be delayed, products can still be ordered.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

428655

Part Number
428655
Part NumberStandard Unit PriceVolume DiscountShipping Days?L
(mm)
f b1 d d3 d4 H h1 h2 Description

11.99 €

Available Same day

Stock

60362588.516.516.58.58CMM-AL-60-SH-8

Loading...

  1. 1

Basic information

Material Aluminium Hole 5 Type of assembly Pass-through holes

This page is CMM-AL - Hinges -Aluminium, part number 428655.
You can find the detail information about specifications and dimensions on part number 428655.

Variation of this product

Part Number
428649
428651
428652
Part NumberStandard Unit PriceVolume DiscountShipping Days?L
(mm)
f b1 d d3 d4 H h1 h2 Description

7.81 €

Available Same day

Stock

40251745.510.510.55.55CMM-AL-40-SH-5

10.52 €

Available Same day

Stock

50302265.510.512.56.56CMM-AL-50-SH-5

8.10 €

Available Same day

Stock

50302266.512.512.56.56CMM-AL-50-SH-6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support