Manufacturer part number: 428651
Brand: ELESA
Price: 10.76 €
Delivery time: 5 Days
L: 50 mm
f: 30
b1: 22
d: 6
d3: 5.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
428651
Material | Aluminium | Hole | 5 | Type of assembly | Pass-through holes |
---|
This page is Flat hinges / conical countersinks / extruded aluminium / CMM-AL / ELESA, part number 428651.
You can find the detail information about specifications and dimensions on part number 428651.
Configure
Basic Attributes
Type
L(mm)
f
b1
d
d3
d4
H
h1
h2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
428649 |
428652 |
428655 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L (mm) | f | b1 | d | d3 | d4 | H | h1 | h2 | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.46 € | 2 | Available | 4 Days | 40 | 25 | 17 | 4 | 5.5 | 10.5 | 10.5 | 5.5 | 5 | CMM-AL-40-SH-5 | |
10.76 € | 10 | Available | 5 Days | 50 | 30 | 22 | 6 | 6.5 | 12.5 | 12.5 | 6.5 | 6 | CMM-AL-50-SH-6 | |
15.73 € | 2 | Available | 5 Days | 60 | 36 | 25 | 8 | 8.5 | 16.5 | 16.5 | 8.5 | 8 | CMM-AL-60-SH-8 |