We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Flat hinges / conical countersinks / extruded aluminium / CMM-AL / ELESA

Flat hinges / conical countersinks / extruded aluminium / CMM-AL / ELESA
  • Volume Discount
Hinges.
Anodised aluminium
AISI 304 stainless steel pins.
Pass-through holes for countersunk head screws.
Rotation angles: -90° and +180°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
428649
428651
428652
428655
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
f b1 d d3 d4 H h1 h2 Description

9.46 €

2 Available 4 Days 40251745.510.510.55.55CMM-AL-40-SH-5

10.76 €

10 Available 5 Days 50302265.510.512.56.56CMM-AL-50-SH-5

10.76 €

10 Available 5 Days 50302266.512.512.56.56CMM-AL-50-SH-6

15.73 €

2 Available 5 Days 60362588.516.516.58.58CMM-AL-60-SH-8

Loading...

  1. 1

Basic information

Material Aluminium Hole 5 Type of assembly Pass-through holes

Tech Support