• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

CTD - Torque limiting wing knobs -Technopolymer

CTD - Torque limiting wing knobs -Technopolymer
  • Volume Discount

CTD wing knobs are used when the applied tightening torque must not exceed a preset value.
The torque transmission from the wing knob to the clamping element takes place by means of a spring system which prevents the overcoming of the established torque. Upon exceeding the established torque, a "click" sound will be heard to indicate that the maximum tightening has been reached. By turning the knob anticlockwise the mechanism unlocks.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
221901-C2
221901-C9
221902-C2
221902-C9
221905-C2
221905-C9
221906-C2
221906-C9
221951-C2
221951-C9
221952-C2
221952-C9
221955-C2
221955-C9
221956-C2
221956-C9
221961-C2
221961-C9
221962-C2
221962-C9
221965-C2
221965-C9
221966-C2
221966-C9
Part NumberStandard Unit PriceVolume DiscountShipping Days?d h l torque 1 Color-finish accessory code Sub execution Type of assembly Description

75.66 €

Available Same day

Stock

M58-2C2CTD-BBlind holeCTD.48 B-M5-2-C2

75.66 €

Available Same day

Stock

M58-2C9CTD-BBlind holeCTD.48 B-M5-2-C9

79.95 €

Available Same day

Stock

M58-3C2CTD-BBlind holeCTD.48 B-M5-3-C2

79.95 €

Available Same day

Stock

M58-3C9CTD-BBlind holeCTD.48 B-M5-3-C9

77.80 €

Available Same day

Stock

M68-2C2CTD-BBlind holeCTD.48 B-M6-2-C2

77.80 €

Available Same day

Stock

M68-2C9CTD-BBlind holeCTD.48 B-M6-2-C9

82.12 €

Available Same day

Stock

M68-3C2CTD-BBlind holeCTD.48 B-M6-3-C2

82.12 €

Available Same day

Stock

M68-3C9CTD-BBlind holeCTD.48 B-M6-3-C9

77.80 €

Available Same day

Stock

M5-102C2CTD-pThreaded screwCTD.48 p-M5x10-2-C2

77.80 €

Available Same day

Stock

M5-102C9CTD-pThreaded screwCTD.48 p-M5x10-2-C9

82.12 €

Available Same day

Stock

M5-103C2CTD-pThreaded screwCTD.48 p-M5x10-3-C2

82.12 €

Available Same day

Stock

M5-103C9CTD-pThreaded screwCTD.48 p-M5x10-3-C9

77.80 €

Available Same day

Stock

M5-162C2CTD-pThreaded screwCTD.48 p-M5x16-2-C2

77.80 €

Available Same day

Stock

M5-162C9CTD-pThreaded screwCTD.48 p-M5x16-2-C9

82.12 €

Available Same day

Stock

M5-163C2CTD-pThreaded screwCTD.48 p-M5x16-3-C2

82.12 €

Available Same day

Stock

M5-163C9CTD-pThreaded screwCTD.48 p-M5x16-3-C9

79.95 €

Available Same day

Stock

M6-162C2CTD-pThreaded screwCTD.48 p-M6x16-2-C2

79.95 €

Available Same day

Stock

M6-162C9CTD-pThreaded screwCTD.48 p-M6x16-2-C9

84.29 €

Available Same day

Stock

M6-163C2CTD-pThreaded screwCTD.48 p-M6x16-3-C2

84.29 €

Available Same day

Stock

M6-163C9CTD-pThreaded screwCTD.48 p-M6x16-3-C9

79.95 €

Available Same day

Stock

M6-252C2CTD-pThreaded screwCTD.48 p-M6x25-2-C2

79.95 €

Available Same day

Stock

M6-252C9CTD-pThreaded screwCTD.48 p-M6x25-2-C9

84.29 €

Available Same day

Stock

M6-253C2CTD-pThreaded screwCTD.48 p-M6x25-3-C2

84.29 €

Available Same day

Stock

M6-253C9CTD-pThreaded screwCTD.48 p-M6x25-3-C9

Loading...

  1. 1

Basic information

b 20 D 48 d1 26
d2 10 External diameter 50 L 28
l2 9 Material Technopolymer

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support