DD51-E - Electronic position indicators -direct drive 5-digit display technopolymer

DD51-E - Electronic position indicators -direct drive 5-digit display technopolymer
  • Volume Discount
Direct drive electronic position indicators.
High-resistance polyamide based (PA) technopolymer.
5-digit LCD of 8 mm height and special characters.
DD51-E position indicators, with battery power supply, can be used on passing through shafts in any position to provide the reading of the absolute or incremental positioning of a machine component.
IP65 or IP67 protection class.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DD51-E / Electronic Position Indicators, Direct Drive, 5-Digit Display, Technopolymer

Features and Applications


DD51-E position indicators, with battery power supply, can be used on passing through shafts in any position to provide the reading of the absolute or incremental positioning of a machine component.
The 5-digit display of 8.0 mm height ensures excellent readability even from a distance and from different viewing angles.
The window in transparent technopolymer protects the LCD display against accidental shocks.
The high protection degree, IP 65 or IP67, makes the indicator suitable for applications that require frequent washing, even with intense water jets.
In the operating mode, by using the 3 function keys, it is possible to select the incremental or the absolute mode, the unit of measure (mm, inches or degrees), reset the absolute counter or load a preset source
value and the preset offset value.
In the programming mode, through the 3 function keys, it is possible to program the reading after one revolution of the shaft, the direction of rotation, the diplay orientation, the resolution (number of decimal digits displayed), the source value and the offset value, the max. speed of rotation and set the functions of the keys among different options available.
The internal battery ensures long battery life (over 5 years). A special symbol appears on the display when it is necessary to replace the battery. The replacement can be performed easily by removing the front cover (Fig.1), without disassembly of the indicator from the control shaft and without the loss of configuration parameters.
Further technical information available in Operating instructions.


 
Mechanical and electrical characteristics
Tension feedLithium battery CR2450 3.0 V
Battery life5 years
Display5-digit LCD of 8 mm height and
special characters
Reading scale-19999; 99999
Number of decimal digitsprogrammabile (1)
Unit of measuremm. inches, degrees programmable 
programmabile (1)
Rotation max. speed300/600/1000 r.p.m (2)
programmabile (1)
Precision10.000 impulses / revolution
Protection classIP65 or IP67
Working temperature0 ÷ 50 °C
Storing temperature-20 ÷ +60 °C
Relative humidityMax. 95% at 25°C without condensation
Interference protectionIEC 61326-1
(1) See the operating instructions.
(2) Default: 600 r.p.m.
     Higher rotation speed to 600 r.p.m. can be mantained for short periods of time.
     The value of the max. speed affects the battery life.

Material

Base and Case

High-resistance polyamide based (PA) technopolymer.
Black base.
Case in the following colours:
- C2: RAL 2004 orange, glossy finish.
- C3: RAL 7035 grey, glossy finish.
Available on request in RAL 7021 grey-black colour (C1).
Cover with perfectly sealed gasket and AISI 304 stainless steel UNI 6955 type self-tapping screws with six-lobe socket TORX®T06 (registered trademark by TEXTRON INC.).
The ultrasonic welding between the base and the case prevents separation and avoids dust penetration.

Boss

AISI 304 stainless steel with Ø 14 mm H7 reamed hole, fitting to shaft by means of AISI 304 stainless steel grub screw, hexagon socket and cup end UNI 5929-85, included in the supply.

Window

Transparent polyamide based (PA-T) technopolymer, moulded over the case and with a perfect seal. Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).

Keyboard

Polyester membrane. Resistant to solvents, alcohol, acids, alkalis.

Internal Gasket

O-ring front sealing in NBR synthetic rubber, between the case and the bushing.
Brass bushing with double O-ring sealing in NBR synthetic rubber inside the rear cavity of the base (DD51-E-SST-IP67).

Rear Gasket

Foam polyethylene, supplied.

Display

- 5-digit LCD of 8 mm height and special characters.
The visualization parameters can be set and modified by the operator by means of appropriate keys:
- values displayed in mm, inches or degrees
- display of mode for use (absolute or incremental mode)
- reading orientation (right or reverse).

Standard Executions

- DD51-E-SST-IP65: completely sealed indicator with IP 65 protection class.
- DD51-E-SST-IP67: completely sealed indicator with IP 67 protection class obtained by means of a brass bushing with double seal ring inside the rear cavity of the base.

Dimensions

CodeDescriptionWeight
CE.99002DD51-E-SST-IP65-C267
CE.99001DD51-E-SST-IP65-C367
CE.99012DD51-E-SST-IP67-C272
CE.99011DD51-E-SST-IP67-C372

Assembly Instructions

1. Drill a Ø 6 mm by 10 mm hole in the body of the machine with a 22 mm centre distance from the spindle to fit the rear referring pin.
2. Fit the indicator onto the spindle and make sure that the referring pin fit the hole.
3. Clamp the bushing to the spindle by tightening the grub screw with hexagon socket and cup end, according to UNI 5929-85.

Accessories on Request (To Be Ordered Separately)

AISI 304 stainless steel RB51 reduction sleeves.

RB51-SST
CodeDescriptiondH7
CE.95941RB51-6-SST-3046
CE.95951RB51-8-SST-3048
CE.95956RB51-10-SST-30410
CE.95961RB51-12-SST-30412
Part Number
CE.99001
CE.99002
CE.99011
CE.99012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color finish accessory code Material

141.22 €

1 Available 4 Days C3Stainless steel

141.22 €

1 Available 4 Days C2Stainless steel

156.86 €

1 Available 4 Days C3Technopolymer

156.86 €

1 Available 6 Days C2Stainless steel

Loading...

  1. 1

Basic information

High performing lines Inox

Tech Support