Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA

Rubber-metal buffers / projectile shape / external thread, steel, stainless steel / NR / A40, A55, A70 / DVA.6 DVA.7 / ELESA
  • Volume Discount
Vibration-damping elements with base plate in zinc-plated steel or AISI 304 stainless steel, vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, available with threaded stud in polished zinc-plated steel or AISI 304 stainless steel, or bushing in polished zinc-plated steel or AISI 304 stainless steel, threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVA.6 - DVA.7 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications


The vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines which can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to health;
- noise.
Load diagrams for each single code are available on request.
See Technical data and guidelines for the choice

Material

Base

- DVA: zinc-plated steel.
- DVA-SST: AISI 304 stainless steel

Vibration-Damping Body

Natural rubber NR, hardness 40, 55, 70 tolerance ±5 Shore A, black colour

Standard Executions

- DVA.6: zinc-plated steel threaded stud.
- DVA.6-SST: AISI 304 stainless steel threaded stud.
- DVA.7: zinc-plated steel boss, threaded blind hole.
- DVA.7-SST: AISI 304 stainless steel boss, threaded blind hole.

Special Executions on Request

Natural rubber NR, hardness 40, 70 tolerance ±5 Shore A for executions with AISI 304 stainless steel base.

Specifications

DVA.6 / DVA.6-SST

DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.6-10-10-M5-12-*1010M51224169914631441338159320418791113340
DVA.6-20-15-M6-18-*2015M618941699784517413397194448418797321478
DVA.6-20-24-M6-18-*2024M6181041610182614413401130622418801330655
DVA.6-25-20-M6-18-*2520M6181541610784517413407190538418807495596
DVA.6-30-30-M8-18-*3030M81824416111190825413411260835418811630884
DVA.6-30-36-M8-20-*3036M82039416121180920413421320936418821650972
DVA.6-35-40-M8-23-*3540M82345416131260102641343130010304188316301063
DVA.6-50-50-M10-28-*5050M102811041613748113384134377401359418837165613132
DVA.6-50-61-M8-28-*5061M82811441614149015324134416001539418841152015100
DVA.6-50-68-M10-28-*5068M102813141615149017294134518901752418851195017115
DVA.6-70-58-M12-37-*7058M1237258416171769155341347113321592418871192315133
DVA.6-75-89-M12-37-*7589M1237373416181971224441348116802276418881232822105
DescriptionDLdlWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.6-10-10-SST-M5-12-551010M5122On request4631441049959320On request113340
DVA.6-20-15-SST-M6-18-552015M618984517410500194448321478
DVA.6-20-24-SST-M6-18-552024M6181082614410501130622330655
DVA.6-25-20-SST-M6-18-552520M6181584517410503190538495596
DVA.6-30-30-SST-M8-18-553030M81824190825410505260835630884
DVA.6-30-36-SST-M8-20-553036M82039180920410507320936650972
DVA.6-35-40-SST-M8-23-553540M82345260102641051130010306301063
DVA.6-50-50-SST-M10-28-555050M102811048113384105197401359165613132
DVA.6-50-61-SST-M8-28-555061M82811449015324105216001539152015100
DVA.6-50-68-SST-M10-28-555068M102813149017294105238901752195017115
DVA.6-70-58-SST-M12-37-557058M1237258769155341055113321592192315133
DVA.6-75-89-SST-M12-37-557589M1237373971224441056116802276232822105

DVA.7 / DVA.7-SST

DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.7-10-10-M5-*1010M5524162714631441357159320418971113340
DVA.7-20-15-M6-*2015M66741629784517413597194448418997321478
DVA.7-20-24-M6-*2024M66841630182614413601130622419001330655
DVA.7-25-20-M6-*2520M661541630784517413607190538419007495596
DVA.7-30-30-M8-*3030M8828416311190825413611260835419011630884
DVA.7-30-36-M8-*3036M8830416321180920413621320936419021650972
DVA.7-35-40-M8-*3540M8843416331260102641363130010304190316301063
DVA.7-50-50-M10-*5050M10101004163374811338413637835136741903711471392
DVA.7-50-61-M8-*5061M8811441634149015324136416001539419041152015100
DVA.7-50-68-M10-*5068M101012041635149017294136518901752419051195017115
DVA.7-70-58-M12-*7058M1212230416371890156141367113901596419071192315133
DVA.7-75-89-M12-*7589M1212373416381971224441368116752275419081232822105
DescriptionDLdhWeightHardness 40 Shore AHardness 55 Shore AHardness 70 Shore A
CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]CodeMax load [N]Max deflection [mm]Stiffness [N/mm]
DVA.7-10-10-SST-M5-551010M552On request4631441058159320On request113340
DVA.7-20-15-SST-M6-552015M66784517410597194448321478
DVA.7-20-24-SST-M6-552024M66882614410601130622330655
DVA.7-25-20-SST-M6-552520M661584517410606190538495596
DVA.7-30-30-SST-M8-553030M8828190825410611260835630884
DVA.7-30-36-SST-M8-553036M8830180920410613320936650972
DVA.7-35-40-SST-M8-553540M8843260102641062130010306301063
DVA.7-50-50-SST-M10-555050M10101004811338410627835136711471392
DVA.7-50-61-SST-M8-555061M8811449015324106316001539152015100
DVA.7-50-68-SST-M10-555068M101012049017294106338901752195017115
DVA.7-70-58-SST-M12-557058M1212230890156141065113901596192315133
DVA.7-75-89-SST-M12-557589M1212373971224441066116752275232822105
Part Number
410499
410500
410501
410503
410505
410507
410511
410519
410521
410523
410551
410561
410581
410597
410601
410606
410611
410613
410621
410627
410631
410633
410651
410661
413381
413397
413401
413407
413411
413421
413431
413437
413441
413451
413471
413481
413571
413597
413601
413607
413611
413621
413631
413637
413641
413651
413671
413681
416101
416107
416111
416121
416131
416137
416141
416151
416171
416181
416271
416297
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max load unit
(N)
d L
(mm)
D
(mm)
Material h l Stiffness unit Max deflection unit Sub execution High performing lines Description

2.18 €

20 Available 5 Days 59M51010[Others] Rubber-Stainless steel-12203DVA.6-SSTInoxDVA.6-10-10-SST-M5-12-55

2.82 €

20 Available 4 Days 194M61520[Others] Rubber-Stainless steel-18484DVA.6-SSTInoxDVA.6-20-15-SST-M6-18-55

2.77 €

1 Available Same day

Stock

130M62420[Others] Rubber-Stainless steel-18226DVA.6-SSTInoxDVA.6-20-24-SST-M6-18-55

3.08 €

20 Available 4 Days 190M62025[Others] Rubber-Stainless steel-18385DVA.6-SSTInoxDVA.6-25-20-SST-M6-18-55

4.75 €

1 Available Same day

Stock

260M83030[Others] Rubber-Stainless steel-18358DVA.6-SSTInoxDVA.6-30-30-SST-M8-18-55

5.17 €

1 Available Same day

Stock

320M83630[Others] Rubber-Stainless steel-20369DVA.6-SSTInoxDVA.6-30-36-SST-M8-20-55

5.22 €

10 4 Days 300M84035[Others] Rubber-Stainless steel-233010DVA.6-SSTInoxDVA.6-35-40-SST-M8-23-55

9.68 €

1 Available 1 Day 740M105050[Others] Rubber-Stainless steel-285913DVA.6-SSTInoxDVA.6-50-50-SST-M10-28-55

11.66 €

1 Available 1 Day 600M86150[Others] Rubber-Stainless steel-283915DVA.6-SSTInoxDVA.6-50-61-SST-M8-28-55

12.21 €

4 Available 1 Day 890M106850[Others] Rubber-Stainless steel-285217DVA.6-SSTInoxDVA.6-50-68-SST-M10-28-55

35.27 €

1 Available 1 Day 1332M125870[Others] Rubber-Stainless steel-379215DVA.6-SSTInoxDVA.6-70-58-SST-M12-37-55

40.70 €

1 Available 1 Day 1680M128975[Others] Rubber-Stainless steel-377622DVA.6-SSTInoxDVA.6-75-89-SST-M12-37-55

2.55 €

1 Available Same day

Stock

59M51010[Others] Rubber-Stainless steel5-203DVA.7-SSTInoxDVA.7-10-10-SST-M5-55

3.08 €

1 Available Same day

Stock

194M61520[Others] Rubber-Stainless steel6-484DVA.7-SSTInoxDVA.7-20-15-SST-M6-55

3.06 €

1 Available Same day

Stock

130M62420[Others] Rubber-Stainless steel6-226DVA.7-SSTInoxDVA.7-20-24-SST-M6-55

3.39 €

20 Available 1 Day 190M62025[Others] Rubber-Stainless steel6-385DVA.7-SSTInoxDVA.7-25-20-SST-M6-55

5.13 €

10 Available Same day

Stock

260M83030[Others] Rubber-Stainless steel8-358DVA.7-SSTInoxDVA.7-30-30-SST-M8-55

5.57 €

10 Available 1 Day 320M83630[Others] Rubber-Stainless steel8-369DVA.7-SSTInoxDVA.7-30-36-SST-M8-55

6.16 €

1 Available Same day

Stock

300M84035[Others] Rubber-Stainless steel8-3010DVA.7-SSTInoxDVA.7-35-40-SST-M8-55

9.68 €

1 Available 1 Day 835M105050[Others] Rubber-Stainless steel10-6713DVA.7-SSTInoxDVA.7-50-50-SST-M10-55

11.66 €

1 Available Same day

Stock

600M86150[Others] Rubber-Stainless steel8-3915DVA.7-SSTInoxDVA.7-50-61-SST-M8-55

12.21 €

1 Available 1 Day 890M106850[Others] Rubber-Stainless steel10-5217DVA.7-SSTInoxDVA.7-50-68-SST-M10-55

35.27 €

1 Available Same day

Stock

1390M125870[Others] Rubber-Stainless steel12-9615DVA.7-SSTInoxDVA.7-70-58-SST-M12-55

40.70 €

1 Available Same day

Stock

1675M128975[Others] Rubber-Stainless steel12-7522DVA.7-SSTInoxDVA.7-75-89-SST-M12-55

0.86 €

1 Available Same day

Stock

59M51010[Others] Rubber-Steel-12203DVA.6-DVA.6-10-10-M5-12-55

1.10 €

20 Available 4 Days 194M61520[Others] Rubber-Steel-18484DVA.6-DVA.6-20-15-M6-18-55

1.08 €

1 Available Same day

Stock

130M62420[Others] Rubber-Steel-18226DVA.6-DVA.6-20-24-M6-18-55

1.19 €

1 Available Same day

Stock

190M62025[Others] Rubber-Steel-18385DVA.6-DVA.6-25-20-M6-18-55

1.85 €

1 Available Same day

Stock

260M83030[Others] Rubber-Steel-18358DVA.6-DVA.6-30-30-M8-18-55

1.96 €

1 Available Same day

Stock

320M83630[Others] Rubber-Steel-20369DVA.6-DVA.6-30-36-M8-20-55

2.27 €

1 Available Same day

Stock

300M84035[Others] Rubber-Steel-233010DVA.6-DVA.6-35-40-M8-23-55

3.72 €

4 Available 1 Day 740M105050[Others] Rubber-Steel-285913DVA.6-DVA.6-50-50-M10-28-55

4.42 €

4 Available 5 Days 600M86150[Others] Rubber-Steel-283915DVA.6-DVA.6-50-61-M8-28-55

4.69 €

1 Available Same day

Stock

890M106850[Others] Rubber-Steel-285217DVA.6-DVA.6-50-68-M10-28-55

13.53 €

4 Available Same day

Stock

1332M125870[Others] Rubber-Steel-379215DVA.6-DVA.6-70-58-M12-37-55

15.69 €

4 Available 1 Day 1680M128975[Others] Rubber-Steel-377622DVA.6-DVA.6-75-89-M12-37-55

1.01 €

1 Available Same day

Stock

59M51010[Others] Rubber-Steel5-203DVA.7-DVA.7-10-10-M5-55

1.19 €

1 Available Same day

Stock

194M61520[Others] Rubber-Steel6-484DVA.7-DVA.7-20-15-M6-55

1.19 €

1 Available Same day

Stock

130M62420[Others] Rubber-Steel6-226DVA.7-DVA.7-20-24-M6-55

1.30 €

1 Available Same day

Stock

190M62025[Others] Rubber-Steel6-385DVA.7-DVA.7-25-20-M6-55

1.98 €

1 Available Same day

Stock

260M83030[Others] Rubber-Steel8-358DVA.7-DVA.7-30-30-M8-55

2.11 €

1 Available Same day

Stock

320M83630[Others] Rubber-Steel8-369DVA.7-DVA.7-30-36-M8-55

2.40 €

1 Available Same day

Stock

300M84035[Others] Rubber-Steel8-3010DVA.7-DVA.7-35-40-M8-55

3.72 €

4 Available 1 Day 835M105050[Others] Rubber-Steel10-6713DVA.7-DVA.7-50-50-M10-55

4.42 €

4 Available 8 Days 600M86150[Others] Rubber-Steel8-3915DVA.7-DVA.7-50-61-M8-55

4.69 €

4 Available 1 Day 890M106850[Others] Rubber-Steel10-5217DVA.7-DVA.7-50-68-M10-55

13.53 €

4 Available 1 Day 1390M125870[Others] Rubber-Steel12-9615DVA.7-DVA.7-70-58-M12-55

15.69 €

4 Available 1 Day 1675M128975[Others] Rubber-Steel12-7522DVA.7-DVA.7-75-89-M12-55

1.08 €

20 Available 4 Days 82M62420[Others] Rubber-Steel-18146DVA.6-DVA.6-20-24-M6-18-40

1.19 €

20 Available 4 Days 84M62025[Others] Rubber-Steel-18175DVA.6-DVA.6-25-20-M6-18-40

1.85 €

20 Available 1 Day 190M83030[Others] Rubber-Steel-18258DVA.6-DVA.6-30-30-M8-18-40

1.96 €

20 Available 5 Days 180M83630[Others] Rubber-Steel-20209DVA.6-DVA.6-30-36-M8-20-40

2.27 €

20 Available 5 Days 260M84035[Others] Rubber-Steel-232610DVA.6-DVA.6-35-40-M8-23-40

3.72 €

1 Available Same day

Stock

481M105050[Others] Rubber-Steel-283813DVA.6-DVA.6-50-50-M10-28-40

4.42 €

4 Available Same day

Stock

490M86150[Others] Rubber-Steel-283215DVA.6-DVA.6-50-61-M8-28-40

4.69 €

1 Available Same day

Stock

490M106850[Others] Rubber-Steel-282917DVA.6-DVA.6-50-68-M10-28-40

13.53 €

4 Available Same day

Stock

769M125870[Others] Rubber-Steel-375315DVA.6-DVA.6-70-58-M12-37-40

15.69 €

4 Available 1 Day 971M128975[Others] Rubber-Steel-374422DVA.6-DVA.6-75-89-M12-37-40

1.01 €

1 Available Same day

Stock

46M51010[Others] Rubber-Steel5-143DVA.7-DVA.7-10-10-M5-40

1.08 €

20 4 Days 84M61520[Others] Rubber-Steel6-175DVA.7-DVA.7-20-15-M6-40

Loading...

Tech Support