DVB.6 DVB.7 - Vibration-damping elements -Rubber and steel or stainless steel

DVB.6 DVB.7 - Vibration-damping elements -Rubber and steel or stainless steel
  • Volume Discount
Vibration-damping elements with vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, zinc-plated steel plate and threaded stud or AISI 304 stainless steel, or zinc-plated steel plate and boss or AISI 304 stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVB.6 - DVB.7 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications



DVB. vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines. DVB elements are generally used as a bumper or as a limit stop for the absorption of vibrations.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to operator's health;
- noise.
See Technical data and guidelines for the choice

Material

Vibration-Damping Body

Natural rubber NR, black colour.
Hardness 40, 55, 70 Shore A ±5.

Standard Executions

- DVB.6: zinc-plated steel plate and threaded stud.
- DVB.6-SST: AISI 304 stainless steel plate and threaded stud.
- DVB.7: zinc-plated steel plate and boss, threaded blind hole.
- DVB.7-SST: AISI 304 stainless steel plate and boss, threaded blind hole.

Special Executions on Request

Natural rubber NR, hardness 40, 70 Shore A ±5 for the executions with AISI 304 stainless steel base.

Specifications

DVB.6

CodeDescriptionDLdd1lMax load [N]Max. deflection [mm]Stiffness [N/mm]
432201DVB.6-20-17-M5-6-402017M51063584.2584
432001DVB.6-20-17-M5-6-552017M51064074.2596
432401DVB.6-20-17-M5-6-702017M51064684.25110
432202DVB.6-20-17-M5-10-402017M510103584.2584
432002DVB.6-20-17-M5-10-552017M510104074.2596
432402DVB.6-20-17-M5-10-702017M510104684.25110
432203DVB.6-20-17-M5-20-402017M510203584.2584
432003DVB.6-20-17-M5-20-552017M510204074.2596
432403DVB.6-20-17-M5-20-702017M510204684.25110
432211DVB.6-20-17-M6-12-402017M610123584.2584
432011DVB.6-20-17-M6-12-552017M610124074.2596
432411DVB.6-20-17-M6-12-702017M610124684.25110
432212DVB.6-20-17-M6-18-402017M610183584.2584
432012DVB.6-20-17-M6-18-552017M610184074.2596
432412DVB.6-20-17-M6-18-702017M610184684.25110
432213DVB.6-20-17-M6-25-402017M610253584.2584
432013DVB.6-20-17-M6-25-552017M610254074.2596
432413DVB.6-20-17-M6-25-702017M610254684.25110
432221DVB.6-25-17-M6-8-402517M61982614.2561
432021DVB.6-25-17-M6-8-552517M61982934.2569
432421DVB.6-25-17-M6-8-702517M61983744.2588
432222DVB.6-25-17-M6-12-402517M619122614.2561
432022DVB.6-25-17-M6-12-552517M619122934.2569
432422DVB.6-25-17-M6-12-702517M619123744.2588
432223DVB.6-25-17-M6-18-402517M619182614.2561
432023DVB.6-25-17-M6-18-552517M619182934.2569
432423DVB.6-25-17-M6-18-702517M619183744.2588
432224DVB.6-25-17-M6-25-402517M619252614.2561
432024DVB.6-25-17-M6-25-552517M619252934.2569
432424DVB.6-25-17-M6-25-702517M619253744.2588
432231DVB.6-32-22-M8-10-403222M824104925.589
432031DVB.6-32-22-M8-10-553222M824106385.5116
432431DVB.6-32-22-M8-10-703222M824108135.5148
432232DVB.6-32-22-M8-16-403222M824164925.589
432032DVB.6-32-22-M8-16-553222M824166385.5116
432432DVB.6-32-22-M8-16-703222M824168135.5148
432233DVB.6-32-22-M8-23-403222M824234925.589
432033DVB.6-32-22-M8-23-553222M824236385.5116
432433DVB.6-32-22-M8-23-703222M824238135.5148
432234DVB.6-32-22-M8-30-403222M824304925.589
432034DVB.6-32-22-M8-30-553222M824306385.5116
432434DVB.6-32-22-M8-30-703222M824308135.5148
432241DVB.6-38-35-M8-10-403835M830108408.7596
432041DVB.6-38-35-M8-10-553835M8301011178.75128
432441DVB.6-38-35-M8-10-703835M8301014328.75164
432242DVB.6-38-35-M8-16-403835M830168408.7596
432042DVB.6-38-35-M8-16-553835M8301611178.75128
432442DVB.6-38-35-M8-16-703835M8301614328.75164
432243DVB.6-38-35-M8-30-403835M830308408.7596
432043DVB.6-38-35-M8-30-553835M8303011178.75128
432443DVB.6-38-35-M8-30-703835M8303014328.75164
432251DVB.6-38-35-M10-12-403835M1030128408.7596
432051DVB.6-38-35-M10-12-553835M10301211178.75128
432451DVB.6-38-35-M10-12-703835M10301214328.75164
432252DVB.6-38-35-M10-20-403835M1030208408.7596
432052DVB.6-38-35-M10-20-553835M10302011178.75128
432452DVB.6-38-35-M10-20-703835M10302014328.75164
432253DVB.6-38-35-M10-28-403835M1030288408.7596
432053DVB.6-38-35-M10-28-553835M10302811178.75128
432453DVB.6-38-35-M10-28-703835M10302814328.75164
432254DVB.6-38-35-M10-40-403835M1030408408.7596
432054DVB.6-38-35-M10-40-553835M10304011178.75128
432454DVB.6-38-35-M10-40-703835M10304014328.75164
432261DVB.6-43-50-M10-12-404350M103012102712.582
432061DVB.6-43-50-M10-12-554350M103012152312.5122
432461DVB.6-43-50-M10-12-704350M103012200912.5161
432262DVB.6-43-50-M10-20-404350M103020102712.582
432062DVB.6-43-50-M10-20-554350M103020152312.5122
432462DVB.6-43-50-M10-20-704350M103020200912.5161
432263DVB.6-43-50-M10-28-404350M103028102712.582
432063DVB.6-43-50-M10-28-554350M103028152312.5122
432463DVB.6-43-50-M10-28-704350M103028200912.5161
432264DVB.6-43-50-M10-40-404350M103040102712.582
432064DVB.6-43-50-M10-40-554350M103040152312.5122
432464DVB.6-43-50-M10-40-704350M103040200912.5161
432271DVB.6-50-20-M10-12-405020M10401218435369
432071DVB.6-50-20-M10-12-555020M10401223105462
432471DVB.6-50-20-M10-12-705020M10401230075601
432272DVB.6-50-20-M10-20-405020M10402018435369
432072DVB.6-50-20-M10-20-555020M10402023105462
432472DVB.6-50-20-M10-20-705020M10402030075601
432273DVB.6-50-20-M10-28-405020M10402818435369
432073DVB.6-50-20-M10-28-555020M10402823105462
432473DVB.6-50-20-M10-28-705020M10402830075601
432274DVB.6-50-20-M10-40-405020M10404018435369
432074DVB.6-50-20-M10-40-555020M10404023105462
432474DVB.6-50-20-M10-40-705020M10404030075601
432281DVB.6-60-40-M10-12-406040M104012165210165
432081DVB.6-60-40-M10-12-556040M104012209010209
432481DVB.6-60-40-M10-12-706040M104012325810326
432282DVB.6-60-40-M10-20-406040M104020165210165
432082DVB.6-60-40-M10-20-556040M104020209010209
432482DVB.6-60-40-M10-20-706040M104020325810326
432283DVB.6-60-40-M10-28-406040M104028165210165
432083DVB.6-60-40-M10-28-556040M104028209010209
432483DVB.6-60-40-M10-28-706040M104028325810326
432284DVB.6-60-40-M10-40-406040M104040165210165
432084DVB.6-60-40-M10-40-556040M104040209010209
432484DVB.6-60-40-M10-40-706040M104040325810326

DVB.6-SST

CodeDescriptionDLdd1lMax load [N]Max. deflection [mm]Stiffness [N/mm]
432601DVB.6-20-17-SST-M5-6-552017M51064074.2596
432602DVB.6-20-17-SST-M5-10-552017M510104074.2596
432603DVB.6-20-17-SST-M5-20-552017M510204074.2596
432611DVB.6-20-17-SST-M6-12-552017M210184074.2596
432612DVB.6-20-17-SST-M6-18-552017M610184074.2596
432613DVB.6-20-17-SST-M6-25-552017M610254074.2596
432621DVB.6-25-17-SST-M6-8-552517M61982934.2569
432622DVB.6-25-17-SST-M6-12-552517M619122934.2569
432623DVB.6-25-17-SST-M6-18-552517M619182934.2569
432624DVB.6-25-17-SST-M6-25-552517M619252934.2569
432631DVB.6-32-22-SST-M8-10-553222M824106385.5116
432632DVB.6-32-22-SST-M8-16-553222M824166385.5116
432633DVB.6-32-22-SST-M8-23-553222M824236385.5116
432634DVB.6-32-22-SST-M8-30-553222M824306385.5116
432641DVB.6-38-35-SST-M8-10-553835M8301011178.75128
432642DVB.6-38-35-SST-M8-16-553835M8301611178.75128
432643DVB.6-38-35-SST-M8-30-553835M8303011178.75128
432651DVB.6-38-35-SST-M10-12-553835M10301211178.75128
432652DVB.6-38-35-SST-M10-20-553835M10302011178.75128
432653DVB.6-38-35-SST-M10-28-553835M10302811178.75128
432654DVB.6-38-35-SST-M10-40-553835M10304011178.75128
432661DVB.6-43-50-SST-M10-12-554350M103012152312.5122
432662DVB.6-43-50-SST-M10-20-554350M103020152312.5122
432663DVB.6-43-50-SST-M10-28-554350M103028152312.5122
432664DVB.6-43-50-SST-M10-40-554350M103040152312.5122
432671DVB.6-50-20-SST-M10-12-555020M10401223105462
432672DVB.6-50-20-SST-M10-20-555020M10402023105462
432673DVB.6-50-20-SST-M10-28-555020M10402823105462
432674DVB.6-50-20-SST-M10-40-555020M10404023105462
432681DVB.6-60-40-SST-M10-12-556040M104012209010209
432682DVB.6-60-40-SST-M10-20-556040M104020209010209
432683DVB.6-60-40-SST-M10-28-556040M104028209010209
432684DVB.6-60-40-SST-M10-40-556040M104040209010209

DVB.7

CodeDescriptionDLdd1hMax load [N]Max. deflection [mm]Stiffness [N/mm]
432301DVB.7-20-17-M5-402017M51052074.2549
432101DVB.7-20-17-M5-552017M51052534.2560
432501DVB.7-20-17-M5-702017M51053114.2573
432302DVB.7-20-17-M6-402017M61062074.2549
432102DVB.7-20-17-M6-552017M61062534.2560
432502DVB.7-20-17-M6-702017M61063114.2573
432303DVB.7-25-17-M6-402517M61962894.2568
432103DVB.7-25-17-M6-552517M61963584.2584
432503DVB.7-25-17-M6-702517M61964544.25107
432311DVB.7-32-22-M8-403222M82484115.575
432111DVB.7-32-22-M8-553222M82485065.592
432511DVB.7-32-22-M8-703222M82486735.5122
432321DVB.7-38-35-M8-403835M83086048.7569
432121DVB.7-38-35-M8-553835M83088938.75102
432521DVB.7-38-35-M8-703835M830811048.75126
432331DVB.7-38-35-M10-403835M1030106048.7569
432131DVB.7-38-35-M10-553835M1030108938.75102
432531DVB.7-38-35-M10-703835M10301011048.75126
432341DVB.7-43-50-M10-404350M103010132712.5106
432141DVB.7-43-50-M10-554350M103010201112.5161
432541DVB.7-43-50-M10-704350M103010302712.5242
432351DVB.7-50-20-M10-405020M10401027635553
432151DVB.7-50-20-M10-555020M10401035705714
432551DVB.7-50-20-M10-705020M10401048755975
432361DVB.7-60-40-M10-406040M104010168510169
432161DVB.7-60-40-M10-556040M104010210110210
432561DVB.7-60-40-M10-706040M104010323110323

DVB.7-SST

CodeDescriptionDLdd1hMax load [N]Max. deflection [mm]Stiffness [N/mm]
432701DVB.7-20-17-SST-M5-552017M51052534.2560
432702DVB.7-20-17-SST-M6-552017M61062534.2560
432703DVB.7-25-17-SST-M6-552517M61063584.2584
432711DVB.7-32-22-SST-M8-553222M82485065.592
432721DVB.7-38-35-SST-M8-553835M83088938.75102
432731DVB.7-38-35-SST-M10-553835M1030108938.75102
432741DVB.7-43-50-SST-M10-554350M103010201112.5161
432751DVB.7-50-20-SST-M10-555020M10401035705714
432761DVB.7-60-40-SST-M10-556040M104010210110210
Part Number
432001
432002
432003
432011
432012
432013
432021
432022
432023
432024
432031
432032
432033
432034
432041
432042
432043
432051
432052
432053
432054
432061
432062
432063
432064
432071
432072
432073
432074
432081
432082
432083
432084
432101
432102
432103
432111
432121
432131
432141
432151
432161
432201
432202
432203
432211
432212
432213
432221
432222
432223
432224
432231
432232
432233
432234
432241
432242
432243
432251
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material D
(mm)
l
(mm)
L
(mm)
d
(mm)
d1 h Max deflection unit Stiffness unit Max load unit Sub execution High performing lines Description

1.12 €

1 Available Same day

Stock

[Others] Rubber-Steel20617M510-4.2596407DVB.6-DVB.6-20-17-5-6-55

1.12 €

20 Available 4 Days [Others] Rubber-Steel201017M510-4.2596407DVB.6-DVB.6-20-17-5-10-55

1.12 €

1 Available Same day

Stock

[Others] Rubber-Steel202017M510-4.2596407DVB.6-DVB.6-20-17-5-20-55

0.99 €

1 Available Same day

Stock

[Others] Rubber-Steel201217M610-4.2596407DVB.6-DVB.6-20-17-M6-12-55

0.99 €

1 Available Same day

Stock

[Others] Rubber-Steel201817M610-4.2596407DVB.6-DVB.6-20-17-M6-18-55

0.99 €

20 Available 1 Day [Others] Rubber-Steel202517M610-4.2596407DVB.6-DVB.6-20-17-M6-25-55

1.10 €

1 Available Same day

Stock

[Others] Rubber-Steel25817M619-4.2569293DVB.6-DVB.6-25-17-M6-8-55

1.10 €

1 Available Same day

Stock

[Others] Rubber-Steel251217M619-4.2569293DVB.6-DVB.6-25-17-M6-12-55

1.10 €

1 Available Same day

Stock

[Others] Rubber-Steel251817M619-4.2569293DVB.6-DVB.6-25-17-M6-18-55

1.10 €

1 Available Same day

Stock

[Others] Rubber-Steel252517M619-4.2569293DVB.6-DVB.6-25-17-M6-25-55

1.72 €

1 Available Same day

Stock

[Others] Rubber-Steel321022M824-5.5116638DVB.6-DVB.6-32-22-M8-10-55

1.72 €

20 Available 5 Days [Others] Rubber-Steel321622M824-5.5116638DVB.6-DVB.6-32-22-M8-16-55

1.56 €

20 4 Days [Others] Rubber-Steel322322M824-5.5116638DVB.6-DVB.6-32-22-M8-23-55

1.72 €

1 Available Same day

Stock

[Others] Rubber-Steel323022M824-5.5116638DVB.6-DVB.6-32-22-M8-30-55

2.60 €

10 Available 1 Day [Others] Rubber-Steel381035M830-8.751281117DVB.6-DVB.6-38-35-M8-10-55

2.60 €

10 Available 1 Day [Others] Rubber-Steel381635M830-8.751281117DVB.6-DVB.6-38-35-M8-16-55

2.60 €

1 Available Same day

Stock

[Others] Rubber-Steel383035M830-8.751281117DVB.6-DVB.6-38-35-M8-30-55

2.60 €

10 Available 1 Day [Others] Rubber-Steel381235M1030-8.751281117DVB.6-DVB.6-38-35-M10-12-55

2.60 €

1 Available Same day

Stock

[Others] Rubber-Steel382035M1030-8.751281117DVB.6-DVB.6-38-35-M10-20-55

2.60 €

10 Available 1 Day [Others] Rubber-Steel382835M1030-8.751281117DVB.6-DVB.6-38-35-M10-28-55

2.60 €

10 Available 1 Day [Others] Rubber-Steel384035M1030-8.751281117DVB.6-DVB.6-38-35-M10-40-55

3.48 €

10 Available 1 Day [Others] Rubber-Steel431250M1030-12.51221523DVB.6-DVB.6-43-50-M10-12-55

3.48 €

1 Available Same day

Stock

[Others] Rubber-Steel432050M1030-12.51221523DVB.6-DVB.6-43-50-M10-20-55

3.48 €

10 Available 1 Day [Others] Rubber-Steel432850M1030-12.51221523DVB.6-DVB.6-43-50-M10-28-55

3.48 €

10 Available 1 Day [Others] Rubber-Steel434050M1030-12.51221523DVB.6-DVB.6-43-50-M10-40-55

3.37 €

1 Available Same day

Stock

[Others] Rubber-Steel501220M1040-54622310DVB.6-DVB.6-50-20-M10-12-55

3.37 €

1 Available Same day

Stock

[Others] Rubber-Steel502020M1040-54622310DVB.6-DVB.6-50-20-M10-20-55

3.37 €

10 Available 1 Day [Others] Rubber-Steel502820M1040-54622310DVB.6-DVB.6-50-20-M10-28-55

3.37 €

10 Available 1 Day [Others] Rubber-Steel504020M1040-54622310DVB.6-DVB.6-50-20-M10-40-55

6.49 €

4 Available 1 Day [Others] Rubber-Steel601240M1040-102092090DVB.6-DVB.6-60-40-M10-12-55

6.49 €

4 Available 1 Day [Others] Rubber-Steel602040M1040-102092090DVB.6-DVB.6-60-40-M10-20-55

6.49 €

4 Available 1 Day [Others] Rubber-Steel602840M1040-102092090DVB.6-DVB.6-60-40-M10-28-55

6.49 €

4 Available 1 Day [Others] Rubber-Steel604040M1040-102092090DVB.6-DVB.6-60-40-M10-40-55

1.28 €

20 Available 4 Days [Others] Rubber-Steel20-17M51054.2560253DVB.7-DVB.7-20-17-5-55

1.10 €

20 Available 1 Day [Others] Rubber-Steel20-17M61064.2560253DVB.7-DVB.7-20-17-M6-55

1.28 €

20 Available 4 Days [Others] Rubber-Steel25-17M61964.2584358DVB.7-DVB.7-25-17-M6-55

1.87 €

1 Available Same day

Stock

[Others] Rubber-Steel32-22M82485.592506DVB.7-DVB.7-32-22-M8-55

2.60 €

1 Available Same day

Stock

[Others] Rubber-Steel38-35M83088.75102893DVB.7-DVB.7-38-35-M8-55

2.60 €

1 Available Same day

Stock

[Others] Rubber-Steel38-35M1030108.75102893DVB.7-DVB.7-38-35-M10-55

3.48 €

10 Available 1 Day [Others] Rubber-Steel43-50M10301012.51612011DVB.7-DVB.7-43-50-M10-55

3.37 €

10 Available 1 Day [Others] Rubber-Steel50-20M10401057143570DVB.7-DVB.7-50-20-M10-55

6.49 €

10 Available 1 Day [Others] Rubber-Steel60-40M104010102102101DVB.7-DVB.7-60-40-M10-55

1.12 €

1 Available Same day

Stock

[Others] Rubber-Steel20617M510-4.2584358DVB.6-DVB.6-20-17-5-6-40

1.12 €

20 Available 1 Day [Others] Rubber-Steel201017M510-4.2584358DVB.6-DVB.6-20-17-5-10-40

1.12 €

1 Available Same day

Stock

[Others] Rubber-Steel202017M510-4.2584358DVB.6-DVB.6-20-17-5-20-40

0.99 €

1 Available Same day

Stock

[Others] Rubber-Steel201217M610-4.2584358DVB.6-DVB.6-20-17-M6-12-40

0.99 €

1 Available Same day

Stock

[Others] Rubber-Steel201817M610-4.2584358DVB.6-DVB.6-20-17-M6-18-40

0.99 €

20 Available Same day

Stock

[Others] Rubber-Steel202517M610-4.2584358DVB.6-DVB.6-20-17-M6-25-40

1.10 €

1 Available Same day

Stock

[Others] Rubber-Steel25817M619-4.2561261DVB.6-DVB.6-25-17-M6-8-40

1.10 €

20 Available 4 Days [Others] Rubber-Steel251217M619-4.2561261DVB.6-DVB.6-25-17-M6-12-40

1.10 €

20 Available 4 Days [Others] Rubber-Steel251817M619-4.2561261DVB.6-DVB.6-25-17-M6-18-40

1.10 €

20 Available Same day

Stock

[Others] Rubber-Steel252517M619-4.2561261DVB.6-DVB.6-25-17-M6-25-40

1.72 €

20 Available 4 Days [Others] Rubber-Steel321022M824-5.589492DVB.6-DVB.6-32-22-M8-10-40

1.72 €

20 Available 1 Day [Others] Rubber-Steel321622M824-5.589492DVB.6-DVB.6-32-22-M8-16-40

1.72 €

1 Available Same day

Stock

[Others] Rubber-Steel322322M824-5.589492DVB.6-DVB.6-32-22-M8-23-40

1.72 €

20 Available Same day

Stock

[Others] Rubber-Steel323022M824-5.589492DVB.6-DVB.6-32-22-M8-30-40

2.60 €

10 Available 1 Day [Others] Rubber-Steel381035M830-8.7596840DVB.6-DVB.6-38-35-M8-10-40

2.60 €

1 Available Same day

Stock

[Others] Rubber-Steel381635M830-8.7596840DVB.6-DVB.6-38-35-M8-16-40

2.36 €

10 4 Days [Others] Rubber-Steel383035M830-8.7596840DVB.6-DVB.6-38-35-M8-30-40

2.60 €

10 Available 1 Day [Others] Rubber-Steel381235M1030-8.7596840DVB.6-DVB.6-38-35-M10-12-40

Loading...

Tech Support