DVC.1 DVC.2 DVC.3 - Vibration-damping elements -Rubber and steel or stainless steel

DVC.1 DVC.2 DVC.3 - Vibration-damping elements -Rubber and steel or stainless steel
  • Volume Discount
Vibration-damping elements with vibration-damping body in NR natural rubber, black colour, hardness 40, 55, 70 Shore A, available with threaded studs and plates in polished zinc-plated steel or AISI 304 stainless steel, or plates, threaded stud and bushing in polished zinc-plated steel or AISI 304 stainless steel, threaded blind hole, or plates and bushings in polished zinc-plated steel or AISI 304 stainless steel, threaded blind holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DVC.1 - DVC.2 - DVC.3 / Vibration-Damping Elements, Rubber and Steel or Stainless Steel

Features and Applications



DVC. vibration-damping elements have been designed to damp vibrations, shocks and noises produced by moving bodies or non-balanced vibrating masses of equipment and machines.
Unlike DVA vibration-damping elements, under pressure these articles allow more lateral movement without leaving the vertical plane of the metal insert.
Vibrations can cause:
- malfunctioning and reduction of the machine lifespan and/or of the adjacent ones;
- damage to operator's health;
- noise.
See Technical data and guidelines for the choice.

Material

Vibration-Damping Body

Natural rubber NR, black colour.
Hardness 40, 55, 70 Shore A ±5.

Standard Executions

- DVC.1: zinc-plated steel plates and threaded studs.
- DVC.1-SST: AISI 304 stainless steel plates and threaded studs.
- DVC.2: zinc-plated steel plates, threaded stud and boss, threaded blind hole.
- DVC.2-SST: AISI 304 stainless steel plates, threaded stud and boss, threaded blind hole.
- DVC.3: zinc-plated steel plates and bosses, threaded blind holes.
- DVC.3-SST: AISI 304 stainless steel plates and bosses, threaded blind holes.

Special Executions on Request

Natural rubber NR, hardness 40, 70 Shore A ±5, for executions with AISI 304 stainless steel base.

Specifications

DVC.1

CodeDescriptionDLdd1lMax load [N]Max. deflection [mm]Stiffness [N/mm]
433201DVC.1-10-4,5-8-M4-10-40108M44,51043222
433001DVC.1-10-4,5-8-M4-10-55108M44,51080240
433401DVC.1-10-4,5-8-M4-10-70108M44,510105253
433206DVC.1-10-8-10-M4-10-401010M4810372.515
433006DVC.1-10-8-10-M4-10-551010M4810692.528
433406DVC.1-10-8-10-M4-10-701010M4810982.539
433211DVC.1-15-8,5-15-M4-10-401515M48,5101133.7530
433011DVC.1-15-8,5-15-M4-10-551515M48,5101543.7541
433411DVC.1-15-8,5-15-M4-10-701515M48,5102073.7555
433216DVC.1-15-12-15-M4-10-401515M412101213.7532
433016DVC.1-15-12-15-M4-10-551515M412101633.7543
433416DVC.1-15-12-15-M4-10-701515M412102213.7559
433231DVC.1-20-14-15-M6-18-402015M614182113.7556
433031DVC.1-20-14-15-M6-18-552015M614182733.7573
433431DVC.1-20-14-15-M6-18-702015M614183253.7587
433233DVC.1-20-14-19-M6-18-402019M614181934.7541
433033DVC.1-20-14-19-M6-18-552019M614182384.7550
433433DVC.1-20-14-19-M6-18-702019M614183024.7564
433235DVC.1-20-14-20-M6-18-402020M61418191538
433035DVC.1-20-14-20-M6-18-552020M61418231546
433435DVC.1-20-14-20-M6-18-702020M61418300560
433241DVC.1-21-16-22-M6-18-402122M616182055.537
433041DVC.1-21-16-22-M6-18-552122M616182685.549
433441DVC.1-21-16-22-M6-18-702122M616183155.557
433221DVC.1-20-12-30-M6-18-402030M612181267.517
433021DVC.1-20-12-30-M6-18-552030M612181947.526
433421DVC.1-20-12-30-M6-18-702030M612182177.529
433237DVC.1-20-14-30-M6-18-402030M614184757.563
433037DVC.1-20-14-30-M6-18-552030M614182027.527
433437DVC.1-20-14-30-M6-18-702030M614183017.540
433251DVC.1-25-18-20-M6-18-402520M618185395108
433051DVC.1-25-18-20-M6-18-552520M618188875177
433451DVC.1-25-18-20-M6-18-702520M6181813325266
433256DVC.1-25-20-20-M6-18-402520M620185605112
433056DVC.1-25-20-20-M6-18-552520M620189025180
433456DVC.1-25-20-20-M6-18-702520M6201813805276
433266DVC.1-30-22-20-M8-20-403020M822207385148
433066DVC.1-30-22-20-M8-20-553020M8222010875217
433466DVC.1-30-22-20-M8-20-703020M8222020055401
433261DVC.1-30-18-25-M8-20-403025M818204366.2570
433061DVC.1-30-18-25-M8-20-553025M818206716.25107
433461DVC.1-30-18-25-M8-20-703025M8182013426.25215
433276DVC.1-35-31-15-M8-20-403515M8312011203.75299
433076DVC.1-35-31-15-M8-20-553515M8312020973.75559
433476DVC.1-35-31-15-M8-20-703515M8312032153.75857
433271DVC.1-35-25-34-M8-20-403534M8252010738.5126
433071DVC.1-35-25-34-M8-20-553534M8252015648.5184
433471DVC.1-35-25-34-M8-20-703534M8252024158.5284
433285DVC.1-40-30-25-M8-23-404025M8302318236.25292
433085DVC.1-40-30-25-M8-23-554025M8302324306.25389
433485DVC.1-40-30-25-M8-23-704025M8302333786.25540
433283DVC.1-40-25-30-M8-23-404030M825239377.5125
433083DVC.1-40-25-30-M8-23-554030M8252316217.5216
433483DVC.1-40-25-30-M8-23-704030M8252322467.5299
433289DVC.1-40-33-30-M8-23-404030M8332310077.5134
433089DVC.1-40-33-30-M8-23-554030M8332318737.5250
433489DVC.1-40-33-30-M8-23-704030M8332324237.5323
433281DVC.1-40-20-48-M8-23-404048M820234981242
433081DVC.1-40-20-48-M8-23-554048M820237051259
433481DVC.1-40-20-48-M8-23-704048M8202311231294
433287DVC.1-40-32-50-M8-23-404050M8322352112.542
433087DVC.1-40-32-50-M8-23-554050M8322379512.564
433487DVC.1-40-32-50-M8-23-704050M83223132112.5106
433296DVC.1-50-46-15-M10-28-405015M10462810273.75274
433096DVC.1-50-46-15-M10-28-555015M10462824303.75648
433496DVC.1-50-46-15-M10-28-705015M10462833853.75903
433291DVC.1-50-42-30-M10-28-405030M10422810957.5146
433091DVC.1-50-42-30-M10-28-555030M10422815237.5203
433491DVC.1-50-42-30-M10-28-705030M10422822717.5303
433293DVC.1-55-44-45-M10-28-405545M10442891111.2581
433093DVC.1-55-44-45-M10-28-555545M104428132811.25118
433493DVC.1-55-44-45-M10-28-705545M104428197411.25175
433301DVC.1-57-25-45-M10-28-405745M10252890211.2580
433101DVC.1-57-25-45-M10-28-555745M102528122211.25109
433501DVC.1-57-25-45-M10-28-705745M102528176511.25157
433306DVC.1-60-49-60-M10-28-406060M104928218815146
433106DVC.1-60-49-60-M10-28-556060M104928378515252
433506DVC.1-60-49-60-M10-28-706060M104928432515288
433311DVC.1-70-45-53-M12-37-407053M124537189713.25143
433111DVC.1-70-45-53-M12-37-557053M124537211413.25160
433511DVC.1-70-45-53-M12-37-707053M124537322813.25244
433316DVC.1-72-64-33,5-M12-37-407233,5M12643728758.375343
433116DVC.1-72-64-33,5-M12-37-557233,5M12643741708.375498
433516DVC.1-72-64-33,5-M12-37-707233,5M12643773158.375873
433321DVC.1-75-60-40-M12-37-407540M126037240910241
433121DVC.1-75-60-40-M12-37-557540M126037361010361
433521DVC.1-75-60-40-M12-37-707540M126037698810699
433326DVC.1-95-80-75-M16-41-409575M168041758418.75404
433126DVC.1-95-80-75-M16-41-559575M1680411086518.75579
433526DVC.1-95-80-75-M16-41-709575M1680411326318.75707

DVC.1-SST

CodeDescriptionDLdd1lMax load [N]Max. deflection [mm]Stiffness [N/mm]
433601DVC.1-10-4,5-8-SST-M4-10-55108M44,51080240
433606DVC.1-10-8-10-SST-M4-10-551010M4810692.528
433611DVC.1-15-8,5-15-SST-M4-10-551515M48,5101133.7530
433616DVC.1-15-12-15-SST-M4-10-551515M412101633.7543
433631DVC.1-20-14-15-SST-M6-18-552015M614182733.7573
433633DVC.1-20-14-19-SST-M6-18-552019M614182384.7550
433635DVC.1-20-14-20-SST-M6-18-552020M61418231546
433641DVC.1-21-16-22-SST-M6-18-552122M616182055.537
433621DVC.1-20-12-30-SST-M6-18-552030M612182807.537
433637DVC.1-20-14-30-SST-M6-18-552030M614185077.568
433651DVC.1-25-18-20-SST-M6-18-552520M618188875177
433656DVC.1-25-20-20-SST-M6-18-552520M620185605112
433666DVC.1-30-22-20-SST-M8-20-553020M8222010875217
433661DVC.1-30-18-25-SST-M8-20-553025M818206716.25107
433676DVC.1-35-31-15-SST-M8-20-553515M8312020973.75559
433671DVC.1-35-25-34-SST-M8-20-553534M8252015648.5184
433685DVC.1-40-30-25-SST-M8-23-554025M8302324306.25389
433683DVC.1-40-25-30-SST-M8-23-554030M8252316217.5216
433689DVC.1-40-33-30-SST-M8-23-554030M8332318737.5250
433681DVC.1-40-20-48-SST-M8-23-554048M8202370512.556
433687DVC.1-40-32-50-SST-M8-23-554050M8322379512.564
433696DVC.1-50-46-15-SST-M10-28-555015M10462824303.75648
433691DVC.1-50-42-30-SST-M10-28-555030M10422815237.5203
433693DVC.1-55-44-45-SST-M10-28-555545M104428132811.25118
433701DVC.1-57-25-45-SST-M10-28-555745M102528122211.25109
433706DVC.1-60-49-60-SST-M10-28-556060M104928378515252
433711DVC.1-70-45-53-SST-M12-37-557053M124537211413.25160
433716DVC.1-72-64-33,5-SST-M12-37-557233,5M12643741708.375498
433721DVC.1-75-60-40-SST-M12-37-557540M126037361010361
433726DVC.1-95-80-75-SST-M16-41-559575M1680411086518.75579

DVC.2

CodeDescriptionDLdd1lhMax load [N]Max. deflection [mm]Stiffness [N/mm]
433901DVC.2-10-8-10-M4-10-401010M48104942.537
433751DVC.2-10-8-10-M4-10-551010M48104432.517
434051DVC.2-10-8-10-M4-10-701010M48104812.532
433911DVC.2-15-8,5-15-M4-10-401515M48,5104813.7522
433761DVC.2-15-8,5-15-M4-10-551515M48,51041323.7535
434061DVC.2-15-8,5-15-M4-10-701515M48,51041803.7548
433916DVC.2-15-12-15-M4-10-401515M4121041323.7535
433766DVC.2-15-12-15-M4-10-551515M4121041423.7538
434066DVC.2-15-12-15-M4-10-701515M4121041913.7551
433923DVC.2-20-14-15-M6-18-402015M6141861913.7551
433773DVC.2-20-14-15-M6-18-552015M6141862473.7566
434073DVC.2-20-14-15-M6-18-702015M6141863193.7585
433925DVC.2-20-14-19-M6-18-402019M6141863194.7567
433775DVC.2-20-14-19-M6-18-552019M6141862264.7548
434075DVC.2-20-14-19-M6-18-702019M6141862784.7559
433927DVC.2-20-14-20-M6-18-402020M614186278556
433777DVC.2-20-14-20-M6-18-552020M614186223545
434077DVC.2-20-14-20-M6-18-702020M614186270554
433931DVC.2-21-16-22-M6-18-402122M6161862705.549
433781DVC.2-21-16-22-M6-18-552122M6161862405.544
434081DVC.2-21-16-22-M6-18-702122M6161863145.557
433921DVC.2-20-12-30-M6-18-402030M6121862407.532
433771DVC.2-20-12-30-M6-18-552030M6121861477.520
434071DVC.2-20-12-30-M6-18-702030M6121862277.530
433929DVC.2-20-14-30-M6-18-402030M6141863287.544
433779DVC.2-20-14-30-M6-18-552030M6141865567.574
434079DVC.2-20-14-30-M6-18-702030M6141862367.532
433941DVC.2-25-18-20-M6-18-402520M6181865935119
433791DVC.2-25-18-20-M6-18-552520M6181866315126
434091DVC.2-25-18-20-M6-18-702520M61818610385208
433946DVC.2-25-20-20-M6-18-402520M62018610385208
433796DVC.2-25-20-20-M6-18-552520M6201866555131
434096DVC.2-25-20-20-M6-18-702520M62018610555211
433956DVC.2-30-22-20-M8-20-403020M8222086555131
433806DVC.2-30-22-20-M8-20-553020M8222088635173
434106DVC.2-30-22-20-M8-20-703020M82220812725254
433951DVC.2-30-18-25-M8-20-403025M81820812726.25203
433801DVC.2-30-18-25-M8-20-553025M8182085106.2582
434101DVC.2-30-18-25-M8-20-703025M8182087856.25126
433966DVC.2-35-31-15-M8-20-403515M8312087853.75209
433816DVC.2-35-31-15-M8-20-553515M83120813103.75349
434116DVC.2-35-31-15-M8-20-703515M83120824533.75654
433961DVC.2-35-25-34-M8-20-403534M82520824538.5289
433811DVC.2-35-25-34-M8-20-553534M82520812558.5148
434111DVC.2-35-25-34-M8-20-703534M82520818308.5215
433975DVC.2-40-30-25-M8-23-404025M83023818306.25293
433825DVC.2-40-30-25-M8-23-554025M83023821336.25341
434125DVC.2-40-30-25-M8-23-704025M83023828436.25455
433973DVC.2-40-25-30-M8-23-404030M82523828437.5379
433823DVC.2-40-25-30-M8-23-554030M82523810967.5146
434123DVC.2-40-25-30-M8-23-704030M82523818977.5253
433979DVC.2-40-33-30-M8-23-404030M83323818977.5253
433829DVC.2-40-33-30-M8-23-554030M83323811787.5157
434129DVC.2-40-33-30-M8-23-704030M83323821917.5292
433971DVC.2-40-20-48-M8-23-404048M820238219112183
433821DVC.2-40-20-48-M8-23-554048M8202385831249
434121DVC.2-40-20-48-M8-23-704048M8202388251269
433977DVC.2-40-32-50-M8-23-404050M83223882512.566
433827DVC.2-40-32-50-M8-23-554050M83223861012.549
434127DVC.2-40-32-50-M8-23-704050M83223893012.574
433981DVC.2-50-42-30-M10-28-405030M1042281028437.5379
433831DVC.2-50-42-30-M10-28-555030M1042281033207.5443
434131DVC.2-50-42-30-M10-28-705030M1042281017827.5238
433986DVC.2-55-44-45-M10-28-405545M10442810178211.25158
433836DVC.2-55-44-45-M10-28-555545M10442810106611.2595
434136DVC.2-55-44-45-M10-28-705545M10442810155411.25138
433991DVC.2-57-25-45-M10-28-405745M10252810155411.25138
433841DVC.2-57-25-45-M10-28-555745M10252810105511.2594
434141DVC.2-57-25-45-M10-28-705745M10252810143011.25127
433996DVC.2-60-49-60-M10-28-406060M1049281014301595
433846DVC.2-60-49-60-M10-28-556060M10492810256015171
434146DVC.2-60-49-60-M10-28-706060M10492810442815295
434001DVC.2-70-45-53-M12-37-407053M12453712442813.25334
433851DVC.2-70-45-53-M12-37-557053M12453712221913.25168
434151DVC.2-70-45-53-M12-37-707053M12453712247313.25187
434006DVC.2-72-64-33,5-M12-37-407233,5M1264371224738.375295
433856DVC.2-72-64-33,5-M12-37-557233,5M1264371233648.375402
434156DVC.2-72-64-33,5-M12-37-707233,5M1264371248798.375583
434011DVC.2-75-60-40-M12-37-407540M12603712487910488
433861DVC.2-75-60-40-M12-37-557540M12603712281910282
434161DVC.2-75-60-40-M12-37-707540M12603712422410422
434016DVC.2-95-80-75-M16-41-409575M16804116422418.75225
433866DVC.2-95-80-75-M16-41-559575M16804116887318.75473
434166DVC.2-95-80-75-M16-41-709575M168041161271218.75678

DVC.2-SST

CodeDescriptionDLdd1lhMax load [N]Max. deflection [mm]Stiffness [N/mm]
434201DVC.2-10-8-10-SST-M4-10-551010M481041152.546
434211DVC.2-15-8,5-15-SST-M4-10-551515M48,51042423.7565
434216DVC.2-15-12-15-SST-M4-10-551515M4121042593.7569
434223DVC.2-20-14-15-SST-M6-18-552015M6141863803.75101
434225DVC.2-20-14-19-SST-M6-18-552019M6141863534.7574
434227DVC.2-20-14-20-SST-M6-18-552020M614186351570
434231DVC.2-21-16-22-SST-M6-18-552122M6161863695.567
434221DVC.2-20-12-30-SST-M6-18-552030M6121862547.534
434229DVC.2-20-14-30-SST-M6-18-552030M6141863527.547
434241DVC.2-25-18-20-SST-M6-18-552520M61818615585312
434246DVC.2-25-20-20-SST-M6-18-552520M62018616155323
434256DVC.2-30-22-20-SST-M8-20-553020M82220823465469
434251DVC.2-30-18-25-SST-M8-20-553025M81820815706.25251
434266DVC.2-35-31-15-SST-M8-20-553515M83120837623.751003
434261DVC.2-35-25-34-SST-M8-20-553534M82520828268.5332
434275DVC.2-40-30-25-SST-M8-23-554025M83023839526.25632
434273DVC.2-40-25-30-SST-M8-23-554030M82523826287.5350
434279DVC.2-40-33-30-SST-M8-23-554030M83323828357.5378
434271DVC.2-40-20-48-SST-M8-23-554048M820238131412109
434277DVC.2-40-32-50-SST-M8-23-554050M832238154612.5124
434281DVC.2-50-42-30-SST-M10-28-555030M1042281033207.5443
434286DVC.2-55-44-45-SST-M10-28-555545M10442810231011.25205
434291DVC.2-57-25-45-SST-M10-28-555745M10252810206511.25184
434296DVC.2-60-49-60-SST-M10-28-556060M10492810506015337
434301DVC.2-70-45-53-SST-M12-37-557053M12453712377713.25285
434306DVC.2-72-64-33,5-SST-M12-37-557233,5M1264371285598.3751022
434311DVC.2-75-60-40-SST-M12-37-557540M12603712817610818
434316DVC.2-95-80-75-SST-M16-41-559575M168041161551818.75828

DVC.3

CodeDescriptionDLdd1hMax load [N]Max. deflection [mm]Stiffness [N/mm]
434601DVC.3-15-8,5-15-M4-401515M48,54943.7525
434501DVC.3-15-8,5-15-M4-551515M48,541553.7541
434701DVC.3-15-8,5-15-M4-701515M48,542113.7556
434606DVC.3-15-12-15-M4-401515M41241553.7541
434506DVC.3-15-12-15-M4-551515M41241663.7544
434706DVC.3-15-12-15-M4-701515M41242233.7560
434613DVC.3-20-14-15-M6-402015M61462233.7560
434513DVC.3-20-14-15-M6-552015M61462893.7577
434713DVC.3-20-14-15-M6-702015M61463743.75100
434615DVC.3-20-14-19-M6-402019M61463744.7579
434515DVC.3-20-14-19-M6-552019M61462644.7556
434715DVC.3-20-14-19-M6-702019M61463264.7569
434617DVC.3-20-14-20-M6-402020M6146326565
434517DVC.3-20-14-20-M6-552020M6146261552
434717DVC.3-20-14-20-M6-702020M6146316563
434621DVC.3-21-16-22-M6-402122M61663165.557
434521DVC.3-21-16-22-M6-552122M61662815.551
434721DVC.3-21-16-22-M6-702122M61663675.567
434611DVC.3-20-12-30-M6-402030M61262817.537
434511DVC.3-20-12-30-M6-552030M61261727.523
434711DVC.3-20-12-30-M6-702030M61262667.535
434619DVC.3-20-14-30-M6-402030M61463837.551
434519DVC.3-20-14-30-M6-552030M61466507.587
434719DVC.3-20-14-30-M6-702030M61462777.537
434631DVC.3-25-18-20-M6-402520M61866945139
434531DVC.3-25-18-20-M6-552520M61867385148
434731DVC.3-25-18-20-M6-702520M618612145243
434636DVC.3-25-20-20-M6-402520M620612145243
434536DVC.3-25-20-20-M6-552520M62067675153
434736DVC.3-25-20-20-M6-702520M620612355247
434643DVC.3-30-22-20-M8-403020M82287675153
434543DVC.3-30-22-20-M8-553020M822810105202
434743DVC.3-30-22-20-M8-703020M822814885298
434641DVC.3-30-18-25-M8-403025M818814886.25238
434541DVC.3-30-18-25-M8-553025M81885976.2595
434741DVC.3-30-18-25-M8-703025M81889196.25147
434645DVC.3-35-25-34-M8-403534M825828718.5338
434545DVC.3-35-25-34-M8-553534M825814698.5173
434745DVC.3-35-25-34-M8-703534M825821418.5252
434655DVC.3-40-30-25-M8-404025M830821416.25343
434555DVC.3-40-30-25-M8-554025M830824966.25399
434755DVC.3-40-30-25-M8-704025M830833266.25532
434653DVC.3-40-25-30-M8-404030M825833267.5444
434553DVC.3-40-25-30-M8-554030M825812837.5171
434753DVC.3-40-25-30-M8-704030M825822197.5296
434659DVC.3-40-33-30-M8-404030M833822197.5296
434559DVC.3-40-33-30-M8-554030M833813787.5184
434759DVC.3-40-33-30-M8-704030M833825647.5342
434657DVC.3-40-32-50-M8-404050M8328256412.5205
434557DVC.3-40-32-50-M8-554050M832868212.555
434757DVC.3-40-32-50-M8-704050M832896512.577
434651DVC.3-40-20-48-M8-404048M82089651280
434551DVC.3-40-20-48-M8-554048M82087131259
434751DVC.3-40-20-48-M8-704048M820810881291
434656DVC.3-50-42-30-M10-405030M10421033267.5444
434556DVC.3-50-42-30-M10-555030M10421014997.5200
434756DVC.3-50-42-30-M10-705030M10421020857.5278
434661DVC.3-55-44-45-M10-405545M104410208511.25185
434561DVC.3-55-44-45-M10-555545M104410124711.25111
434761DVC.3-55-44-45-M10-705545M104410181811.25162
434666DVC.3-57-25-45-M10-405745M102510181811.25162
434566DVC.3-57-25-45-M10-555745M102510123511.25110
434766DVC.3-57-25-45-M10-705745M102510167311.25149
434671DVC.3-60-49-60-M10-406060M104910167315112
434571DVC.3-60-49-60-M10-556060M104910299515200
434771DVC.3-60-49-60-M10-706060M104910518115345
434676DVC.3-70-45-53-M12-407053M124512518113.25391
434576DVC.3-70-45-53-M12-557053M124512259713.25196
434776DVC.3-70-45-53-M12-707053M124512289413.25218
434681DVC.3-72-64-33,5-M12-407233,5M12641228948.375346
434581DVC.3-72-64-33,5-M12-557233,5M12641239368.375470
434781DVC.3-72-64-33,5-M12-707233,5M12641257088.375682
434686DVC.3-75-60-40-M12-407540M126012570810571
434586DVC.3-75-60-40-M12-557540M126012329810330
434786DVC.3-75-60-40-M12-707540M126012494210494
434691DVC.3-95-80-75-M16-409575M168016494218.75264
434591DVC.3-95-80-75-M16-559575M1680161038218.75554
434791DVC.3-95-80-75-M16-709575M1680161487318.75793

DVC.3-SST

CodeDescriptionDLdd1hMax load [N]Max. deflection [mm]Stiffness [N/mm]
434801DVC.3-15-8,5-15-SST-M4-551515M48,542833.7576
434806DVC.3-15-12-15-SST-M4-551515M41243033.7581
434813DVC.3-20-14-15-SST-M6-552015M61464453.75119
434815DVC.3-20-14-19-SST-M6-552019M61464134.7587
434817DVC.3-20-14-20-SST-M6-552020M6146411582
434821DVC.3-21-16-22-SST-M6-552122M61664315.578
434811DVC.3-20-12-30-SST-M6-552030M61262977.540
434819DVC.3-20-14-30-SST-M6-552030M61464127.555
434831DVC.3-25-18-20-SST-M6-552520M618618235365
434836DVC.3-25-20-20-SST-M6-552520M620618895378
434843DVC.3-30-22-20-SST-M8-553020M822827455549
434841DVC.3-30-18-25-SST-M8-553025M818818376.25294
434845DVC.3-35-25-34-SST-M8-553534M825833068.5389
434855DVC.3-40-30-25-SST-M8-554025M830846246.25740
434853DVC.3-40-25-30-SST-M8-554030M825830757.5410
434859DVC.3-40-33-30-SST-M8-554030M833833177.5442
434857DVC.3-40-32-50-SST-M8-554050M8328153712.5123
434851DVC.3-40-20-48-SST-M8-554048M8208180812151
434856DVC.3-50-42-30-SST-M10-555030M10421031097.5415
434861DVC.3-55-44-45-SST-M10-555545M104410270211.25240
434866DVC.3-57-25-45-SST-M10-555745M102510241611.25215
434871DVC.3-60-49-60-SST-M10-556060M104910592015395
434876DVC.3-70-45-53-SST-M12-557053M124512441913.25333
434881DVC.3-72-64-33,5-SST-M12-557233,5M126412100148.3751196
434886DVC.3-75-60-40-SST-M12-557540M126012956610957
434891DVC.3-95-80-75-SST-M16-559575M1680161815618.75968
Part Number
433001
433006
433011
433016
433021
433031
433033
433035
433037
433041
433051
433056
433061
433066
433071
433076
433081
433083
433085
433087
433089
433091
433093
433096
433101
433106
433111
433116
433121
433126
433201
433206
433211
433216
433221
433231
433233
433235
433237
433241
433251
433256
433261
433266
433271
433276
433281
433283
433285
433287
433289
433291
433293
433296
433301
433306
433311
433316
433321
433326
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material D
(mm)
l
(mm)
L
(mm)
d
(mm)
d1 h Max deflection unit Stiffness unit Max load unit Sub execution High performing lines Description

1.28 €

20 Available 5 Days [Others] Rubber-Steel10108M44,5-24080DVC.1-DVC.1-10-4,5-8-4-10-55

1.28 €

20 Available 4 Days [Others] Rubber-Steel101010M48-2.52869DVC.1-DVC.1-10-8-10-4-10-55

1.39 €

20 Available Same day

Stock

[Others] Rubber-Steel151015M48,5-3.7541154DVC.1-DVC.1-15-8,5-15-4-10-55

1.39 €

1 Available Same day

Stock

[Others] Rubber-Steel151015M412-3.7543163DVC.1-DVC.1-15-12-15-4-10-55

1.72 €

1 Available Same day

Stock

[Others] Rubber-Steel201830M612-7.526194DVC.1-DVC.1-20-12-30-M6-18-55

1.61 €

1 Available Same day

Stock

[Others] Rubber-Steel201815M614-3.7573273DVC.1-DVC.1-20-14-15-M6-18-55

1.61 €

20 Available 1 Day [Others] Rubber-Steel201819M614-4.7550238DVC.1-DVC.1-20-14-19-M6-18-55

1.61 €

20 Available 1 Day [Others] Rubber-Steel201820M614-546231DVC.1-DVC.1-20-14-20-M6-18-55

1.61 €

1 Available Same day

Stock

[Others] Rubber-Steel201830M614-7.527202DVC.1-DVC.1-20-14-30-M6-18-55

1.85 €

1 Available Same day

Stock

[Others] Rubber-Steel211822M616-5.549268DVC.1-DVC.1-21-16-22-M6-18-55

1.85 €

20 Available 1 Day [Others] Rubber-Steel251820M618-5177887DVC.1-DVC.1-25-18-20-M6-18-55

1.85 €

1 Available Same day

Stock

[Others] Rubber-Steel251820M620-5180902DVC.1-DVC.1-25-20-20-M6-18-55

2.55 €

20 Available 1 Day [Others] Rubber-Steel302025M818-6.25107671DVC.1-DVC.1-30-18-25-M8-20-55

2.55 €

20 Available 1 Day [Others] Rubber-Steel302020M822-52171087DVC.1-DVC.1-30-22-20-M8-20-55

2.73 €

20 Available 1 Day [Others] Rubber-Steel352034M825-8.51841564DVC.1-DVC.1-35-25-34-M8-20-55

2.73 €

20 Available 1 Day [Others] Rubber-Steel352015M831-3.755592097DVC.1-DVC.1-35-31-15-M8-20-55

5.48 €

10 Available 1 Day [Others] Rubber-Steel402348M820-1259705DVC.1-DVC.1-40-20-48-M8-23-55

4.29 €

20 Available 1 Day [Others] Rubber-Steel402330M825-7.52161621DVC.1-DVC.1-40-25-30-M8-23-55

2.84 €

1 Available Same day

Stock

[Others] Rubber-Steel402325M830-6.253892430DVC.1-DVC.1-40-30-25-M8-23-55

4.97 €

1 Available Same day

Stock

[Others] Rubber-Steel402350M832-12.564795DVC.1-DVC.1-40-32-50-M8-23-55

3.15 €

1 Available Same day

Stock

[Others] Rubber-Steel402330M833-7.52501873DVC.1-DVC.1-40-33-30-M8-23-55

6.12 €

10 Available 1 Day [Others] Rubber-Steel502830M1042-7.52031523DVC.1-DVC.1-50-42-30-M10-28-55

6.82 €

10 Available 1 Day [Others] Rubber-Steel552845M1044-11.251181328DVC.1-DVC.1-55-44-45-M10-28-55

7.61 €

10 Available 1 Day [Others] Rubber-Steel502815M1046-3.756482430DVC.1-DVC.1-50-46-15-M10-28-55

6.82 €

10 Available 1 Day [Others] Rubber-Steel572845M1025-11.251091222DVC.1-DVC.1-57-25-45-M10-28-55

9.11 €

10 Available 1 Day [Others] Rubber-Steel602860M1049-152523785DVC.1-DVC.1-60-49-60-M10-28-55

11.84 €

4 Available 1 Day [Others] Rubber-Steel703753M1245-13.251602114DVC.1-DVC.1-70-45-53-M12-37-55

9.53 €

1 Available Same day

Stock

[Others] Rubber-Steel723733,5M1264-8.3754984170DVC.1-DVC.1-72-64-33,5-M12-37-55

16.37 €

4 Available 1 Day [Others] Rubber-Steel753740M1260-103613610DVC.1-DVC.1-75-60-40-M12-37-55

66.84 €

4 Available 1 Day [Others] Rubber-Steel954175M1680-18.7557910865DVC.1-DVC.1-95-80-75-M16-41-55

1.28 €

1 Available Same day

Stock

[Others] Rubber-Steel10108M44,5-22243DVC.1-DVC.1-10-4,5-8-4-10-40

1.28 €

1 Available Same day

Stock

[Others] Rubber-Steel101010M48-2.51537DVC.1-DVC.1-10-8-10-4-10-40

1.39 €

20 Available Same day

Stock

[Others] Rubber-Steel151015M48,5-3.7530113DVC.1-DVC.1-15-8,5-15-4-10-40

1.39 €

1 Available Same day

Stock

[Others] Rubber-Steel151015M412-3.7532121DVC.1-DVC.1-15-12-15-4-10-40

1.72 €

1 Available Same day

Stock

[Others] Rubber-Steel201830M612-7.517126DVC.1-DVC.1-20-12-30-M6-18-40

1.61 €

1 Available Same day

Stock

[Others] Rubber-Steel201815M614-3.7556211DVC.1-DVC.1-20-14-15-M6-18-40

1.61 €

20 Available 1 Day [Others] Rubber-Steel201819M614-4.7541193DVC.1-DVC.1-20-14-19-M6-18-40

1.61 €

20 Available Same day

Stock

[Others] Rubber-Steel201820M614-538191DVC.1-DVC.1-20-14-20-M6-18-40

1.61 €

1 Available Same day

Stock

[Others] Rubber-Steel201830M614-7.563475DVC.1-DVC.1-20-14-30-M6-18-40

1.85 €

1 Available Same day

Stock

[Others] Rubber-Steel211822M616-5.537205DVC.1-DVC.1-21-16-22-M6-18-40

1.85 €

20 Available 1 Day [Others] Rubber-Steel251820M618-5108539DVC.1-DVC.1-25-18-20-M6-18-40

1.85 €

1 Available Same day

Stock

[Others] Rubber-Steel251820M620-5112560DVC.1-DVC.1-25-20-20-M6-18-40

2.55 €

20 Available 1 Day [Others] Rubber-Steel302025M818-6.2570436DVC.1-DVC.1-30-18-25-M8-20-40

2.55 €

20 Available 1 Day [Others] Rubber-Steel302020M822-5148738DVC.1-DVC.1-30-22-20-M8-20-40

2.73 €

20 Available 1 Day [Others] Rubber-Steel352034M825-8.51261073DVC.1-DVC.1-35-25-34-M8-20-40

2.73 €

1 Available Same day

Stock

[Others] Rubber-Steel352015M831-3.752991120DVC.1-DVC.1-35-31-15-M8-20-40

5.48 €

10 Available 1 Day [Others] Rubber-Steel402348M820-1242498DVC.1-DVC.1-40-20-48-M8-23-40

4.29 €

1 Available Same day

Stock

[Others] Rubber-Steel402330M825-7.5125937DVC.1-DVC.1-40-25-30-M8-23-40

2.84 €

20 Available 1 Day [Others] Rubber-Steel402325M830-6.252921823DVC.1-DVC.1-40-30-25-M8-23-40

4.97 €

10 Available 4 Days [Others] Rubber-Steel402350M832-12.542521DVC.1-DVC.1-40-32-50-M8-23-40

3.15 €

20 Available 1 Day [Others] Rubber-Steel402330M833-7.51341007DVC.1-DVC.1-40-33-30-M8-23-40

6.12 €

10 Available 1 Day [Others] Rubber-Steel502830M1042-7.51461095DVC.1-DVC.1-50-42-30-M10-28-40

6.82 €

10 Available 1 Day [Others] Rubber-Steel552845M1044-11.2581911DVC.1-DVC.1-55-44-45-M10-28-40

7.61 €

10 Available 1 Day [Others] Rubber-Steel502815M1046-3.752741027DVC.1-DVC.1-50-46-15-M10-28-40

6.82 €

1 Available Same day

Stock

[Others] Rubber-Steel572845M1025-11.2580902DVC.1-DVC.1-57-25-45-M10-28-40

9.11 €

10 Available 1 Day [Others] Rubber-Steel602860M1049-151462188DVC.1-DVC.1-60-49-60-M10-28-40

11.84 €

4 Available 1 Day [Others] Rubber-Steel703753M1245-13.251431897DVC.1-DVC.1-70-45-53-M12-37-40

9.53 €

4 Available 1 Day [Others] Rubber-Steel723733,5M1264-8.3753432875DVC.1-DVC.1-72-64-33,5-M12-37-40

16.37 €

4 Available 5 Days [Others] Rubber-Steel753740M1260-102412409DVC.1-DVC.1-75-60-40-M12-37-40

66.84 €

4 Available 1 Day [Others] Rubber-Steel954175M1680-18.754047584DVC.1-DVC.1-95-80-75-M16-41-40

Loading...

Tech Support