DVE - Vibration-damping elements -Rubber and steel or rubber and stainless steel

DVE - Vibration-damping elements -Rubber and steel or rubber and stainless steel
  • Volume Discount
Vibration-damping elements with vibration-damping body in NR natural rubber, black colour, hardness 40 or 60 Shore A, available with oval fixing flange, base plate and threaded bushing in zinc-plated steel or AISI 304 stainless steel, or square fixing flange, base plate and threaded bushing in zinc-plated steel or AISI 304 stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
434901
434903
434906
434908
434911
434913
434916
434918
434921
434923
434926
434928
434931
434933
434936
434938
434951
434956
434961
434966
434971
434976
434981
434986
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material L
(mm)
d
(mm)
B d1 d2 H h1 h2 f Max deflection unit Stiffness unit Max load unit Sub execution High performing lines Description

2.71 €

4 Available 5 Days [Others] Rubber-Steel64M64371820725051362.5DVE-A-DVE-18-M6-A-40

2.71 €

1 Available Same day

Stock

[Others] Rubber-Steel64M643718207250528141DVE-A-DVE-18-M6-A-60

3.83 €

1 Available Same day

Stock

[Others] Rubber-Steel85M8568332592666.2560378DVE-A-DVE-33-M8-A-40

3.83 €

1 Available Same day

Stock

[Others] Rubber-Steel85M8568332592666103617DVE-A-DVE-33-M8-A-60

6.80 €

1 Available Same day

Stock

[Others] Rubber-Steel114M1076104535112928.7573643DVE-A-DVE-45-M10-A-40

6.80 €

4 Available 4 Days [Others] Rubber-Steel114M1076104535112928.751571374DVE-A-DVE-45-M10-A-60

9.33 €

1 Available Same day

Stock

[Others] Rubber-Steel136M109611,553401121101086855DVE-A-DVE-53-M10-A-40

9.33 €

1 Available 1 Day [Others] Rubber-Steel136M109611,55340112110102312307DVE-A-DVE-53-M10-A-60

13.55 €

1 Available 1 Day [Others] Rubber-Steel151M1010111,5584511312411.251591785DVE-A-DVE-58-M10-A-40

13.55 €

1 Available 4 Days [Others] Rubber-Steel151M1010111,5584511312411.252873230DVE-A-DVE-58-M10-A-60

32.65 €

1 Available Same day

Stock

[Others] Rubber-Steel150M12-14,5786313312015.751953073DVE-B-DVE-78-M12-B-40

32.65 €

1 Available 1 Day [Others] Rubber-Steel150M12-14,5786313312015.754747470DVE-B-DVE-78-M12-B-60

75.48 €

1 Available 1 Day [Others] Rubber-Steel200M16-14,51008516316021.253998486DVE-B-DVE-100-M16-B-40

75.48 €

1 Available 1 Day [Others] Rubber-Steel200M16-14,51008516316021.252826003DVE-B-DVE-100-M16-B-60

258.68 €

1 Available Same day

Stock

[Others] Rubber-Steel310M24-181861604042504026310528DVE-B-DVE-186-M24-B-40

258.68 €

1 Available Same day

Stock

[Others] Rubber-Steel310M24-1818616040425046.544820812DVE-B-DVE-186-M24-B-60

7.02 €

4 Available 4 Days [Others] Rubber-Stainless steel64M643718207250528141DVE-SST-AInoxDVE-18-SST-M6-A-60

9.92 €

4 Available 5 Days [Others] Rubber-Stainless steel85M8568332592666103617DVE-SST-AInoxDVE-33-SST-M8-A-60

17.67 €

1 Available 4 Days [Others] Rubber-Stainless steel114M1076104535112928.751571374DVE-SST-AInoxDVE-45-SST-M10-A-60

24.27 €

1 Available 1 Day [Others] Rubber-Stainless steel136M109611,55340112110102312307DVE-SST-AInoxDVE-53-SST-M10-A-60

35.27 €

1 Available 1 Day [Others] Rubber-Stainless steel151M1010111,5584511312411.252873230DVE-SST-AInoxDVE-58-SST-M10-A-60

84.90 €

1 Available Same day

Stock

[Others] Rubber-Stainless steel150M12-14,5786313312015.754747470DVE-SST-BInoxDVE-78-SST-12-B-60

196.24 €

1 Available 1 Day [Others] Rubber-Stainless steel200M16-14,51008516316021.252826003DVE-SST-BInoxDVE-100-SST-M16-B-60

672.52 €

1 Available Same day

Stock

[Others] Rubber-Stainless steel310M24-1818616040425046.544820812DVE-SST-BInoxDVE-186-SST-M24-B-60

Loading...

  1. 1

Tech Support