EBK+x - Spherical revolving handle -Technopolymer

EBK+x - Spherical revolving handle -Technopolymer
  • Volume Discount

Product Details:

Manufacturer part number: 245292

Brand: ELESA

Price: 7.88

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

245292

Part Number
245292
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 4 Days

Loading...

  1. 1

Basic information

d M10 l(mm) 17 Material Technopolymer
D(φ) 50 L(mm) 62 d1 36
High performing lines Ergostyle l1 19 s 5
Type of assembly Threaded screw Description EBK.50+x-M10

This page is EBK+x - Spherical revolving handle -Technopolymer, part number 245292.
You can find the detail information about specifications and dimensions on part number 245292.

Tech Support