• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

EBP.SAN - Bridge handle -Technopolymer with antimicrobial protection

EBP.SAN - Bridge handle -Technopolymer with antimicrobial protection

The antimicrobial material EBP.SAN handle is made out of, stops any deposit of bacteria, mildew and fungi, offering a sanitized effect on the surface.
Tests carried out on material samples confirmed the absolute stability of the antimicrobial action after several cleaning cycles at high temperatures with soap and solvents.
The great resistance to high temperatures of the antimicrobial additive allows this handle to reach sterilisation temperatures (130°C).

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

153211-C1

Part Number
153211-C1
Part NumberStandard Unit PriceVolume DiscountShipping Days?Description

7.57 €

5 Days EBP.140-8-SAN-C1

Loading...

  1. 1

Basic information

f(mm) 117±0.5 Material Technopolymer h(mm) 39
D/l(mm) 26 L(mm) 144 h1(mm) 8.5
B 8.5 d 8.5 d1 13.5
force 1 2700 force 2 1800 h2 26.5
Hole 8 l1 92 Wheel base 117
work 1 10 work 2 4 High performing lines San
Type of assembly Pass-through holes

This page is EBP.SAN - Bridge handle -Technopolymer with antimicrobial protection, part number 153211-C1.
You can find the detail information about specifications and dimensions on part number 153211-C1.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support