EBR-SW - Handle with microswitch -Technopolymer

EBR-SW - Handle with microswitch -Technopolymer
  • Volume Discount
Handle with power switch in glass fibre reinforced polyamide-based technopolymer, grey-black colour, equipped with a power switch with button and LED.
Technopolymer screw-covers, in grey-black colour, press-fit assembly, removable by a screwdriver.
With the machine working, the red light is turned on and the green light is off. By pressing the button, the operator requests access to the protected area: in this case the green light will turn on, while the red one will be off.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EBR-SW / Handle with Microswitch,Technopolymer

Features and Applications



These handles are typically assembled on machine doors or protections. With the correct electrical connection and the machine working, the red light is turned on and the green light is off. By pressing the button, the operator, via external contact, requests access to the protected area: in this case the green light will turn on, while the red one will be off.
The EBR-SW handle is an ideal combination: ergonomic, functional and compact.

Technical features
Protection classIP65
Mechanical life-spancycles 1 x 106
Led light voltage24 Vdc ± 15%
Maximum commutable voltagemax 28 Vdc / 30 Vac / max 1 A

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.

Microswitch with Button

The device is made up of a normally open contact (NO) and a normally closed contact (NC).
Switching takes place by pressing the button (monostable contact).

Screw Covers

Technopolymer, grey-black colour, matte finish. Supplied assembled, removable by a screwdriver.

LED

A red light and a green light indicate the microswitch status.
Tension feed 24Vdc.

Standard Executions

Pass-through holes for cylindrical-head screws with hexagon socket.
- EBR-SW-B-C: zinc-plated connector with 8 poles, back axial output.
- EBR-SW-B-F2.5: 8 pole cable, length 2.5 metres, back output.
- EBR-SW-B-F5: 8 pole cable, length 5 metres, back output.
- EBR-SW-D-C: zinc-plated steel connector with 8 poles, side axial output.
- EBR-SW-D-F2.5: 8 pole cable, length 2.5 metres, side output.
EBR-SW-D-F5: 8 pole cable, length 5 metres, side output.

Technical Data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Specifications

CodeDescriptionLfdd1f1f2Dhh1h2h3h4h5Bl1F1F2L1L2Weight
[N][N][J][J]
260541-C1EBR.150-SW-B-C160132±0.58.513.516-284410304710-8.5892800290035885
260542-C1EBR.150-SW-B-F5160132±0.58.513.516-2844103047--8.5892800290035895
260546-C1EBR.150-SW-B-F2.5160132±0.58.513.516-2844103047--8.5892800290035890
260551-C1EBR.150-SW-D-C160132±0.58.513.5-14.5284410304713.5138.5892800290035885
260552-C1EBR.150-SW-D-F5160132±0.58.513.5-14.52844103047-138.5892800290035895
260556-C1EBR.150-SW-D-F2.5160132±0.58.513.5-14.52844103047-138.5892800290035890

Accessories on Request

FC-M12x1 : extensions with 8 pole M12 female axial connector.
Part Number
260541-C1
260542-C1
260546-C1
260551-C1
260552-C1
260556-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f1 h4 h5 Description

133.61 €

1 Available 4 Days 1610-EBR.150-SW-B-C

129.65 €

1 Available 4 Days 16--EBR.150-SW-B-F5

109.65 €

1 Available 5 Days 16--EBR.150-SW-B-F2.5

139.59 €

1 Available Same day

Stock

-13.513EBR.150-SW-D-C

133.61 €

1 Available 4 Days --13EBR.150-SW-D-F5

113.70 €

1 Available Same day

Stock

--13EBR.150-SW-D-F2.5

Loading...

  1. 1

Basic information

f(mm) 132±0.5 Material Technopolymer h(mm) 44
D/l(mm) 28 L(mm) 160 h1(mm) 10
B 8.5 d 8.5 d1 13.5
force 1 2800 force 2 2900 h2 30
h3 47 Hole 8 l1 89
Wheel base 132 work 1 35 work 2 8
High performing lines Ergostyle Type of assembly Pass-through holes

Tech Support