EBS+x - Spherical revolving handle -Technopolymer

EBS+x - Spherical revolving handle -Technopolymer
  • Volume Discount
Spherical revolving handle.
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Zinc-plated steel pin, hexagon socket at threaded end.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

247011

Part Number
247011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.50 €

1 Available 4 Days

Loading...

  1. 1

Basic information

d M10 l(mm) 17 Material Technopolymer
D(φ) 45 L(mm) 63 d1 32
High performing lines Ergostyle l1 21.5 s 5
Type of assembly Threaded screw Description EBS.45+x-M10

This page is EBS+x - Spherical revolving handle -Technopolymer, part number 247011.
You can find the detail information about specifications and dimensions on part number 247011.

Tech Support