EFH.620 - Fold-away handles -Technopolymer

EFH.620 - Fold-away handles -Technopolymer
  • Volume Discount
Fold-away handles
Polyamide based (PA) technopolymer handle, black colour, matte finish.
Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.
This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
285151-R
285161-R
285166-R
285171-R
285181-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L D H h1 f r r1 r2 s α D1 M H2 Description

20.42 €

1 Available 4 Days 7816605M417.515.5190°187615EFH.620/60 S.D.16

21.30 €

1 Available 4 Days 83.516655M419.515.5290°228115EFH.620/65 S.D.16

23.52 €

1 Available 4 Days 90.520656M621.50.670.5120°228619.5EFH.620/65 S.D.20

24.42 €

1 Available 4 Days 10520806M622.50.671.5120°2410119.5EFH.620/80 S.D.20

27.61 €

1 Available 4 Days 11520906M6230.672120°2511119.5EFH.620/90 S.D.20

Loading...

  1. 1

Basic information

Material Technopolymer h2 3 d1 3
High performing lines Ergostyle Sub execution EFH.620 Type of assembly Blind hole

Tech Support