• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

EGK.SOFT - Grip knobs -arranged for clicking operation

EGK.SOFT - Grip knobs -arranged for clicking operation
  • Volume Discount
Grip knob for clicking operation in high-resilience technopolymer coated with "soft touch" thermoplastic elastomer in grey-black colour and ECB centre cap. In glass fibre reinforced polyamide-based technopolymer in Ergostyle colours.
Particularly suitable for fitness machines, disability aids, tools and machines for gardening and high-precision instruments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
215161-C1
215161-C2
215161-C3
215161-C4
215161-C5
215161-C6
215161-C17
215181-C1
215181-C2
215181-C3
215181-C4
215181-C5
215181-C6
215181-C17
215189-C1
215189-C2
215189-C3
215189-C4
215189-C5
215189-C6
215189-C17
215191-C1
215191-C2
215191-C3
215191-C4
215191-C5
215191-C6
215191-C17
215196-C1
215196-C2
215196-C3
215196-C4
215196-C5
215196-C6
215196-C17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d Material D
(φ)
L
(mm)
Color-finish accessory code D1 f d1 d2 d3 d4 d5 Diameter f H H1 H2 h h1 h2 High performing lines R Type of assembly Sub execution Material 2 Description Weight

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C1--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C1-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C2--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C2-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C3--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C3-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C4--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C4-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C5--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C5-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C6--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-EGK.50 A-10-C6-

11.97 €

1 Available 4 Days 10[Polyamide] Technopolymer5038C17224-28-4.24350-221214---Ergostyle, Soft15AI Plain hole and keywayEGK.SOFT-EGK.50-A10-SOFT-C1795

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C1--264249.56.255655---30916Soft19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C1-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C2--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C2-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C3--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C3-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C4--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C4-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C5--264249.56.255655---30916Soft19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C5-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C6--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-EGK.63 A-12-C6-

16.74 €

1 Available 4 Days 12[Polyamide] Technopolymer6344C17265-42-6.25565-30916---Ergostyle, Soft19AI Plain hole and keywayEGK.SOFT-EGK.63-A12-SOFT-C17185

22.90 €

1 Available 4 Days 6Stainless steel5038C1--2228404.243504---221214Inox15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C1-

22.90 €

1 Available 4 Days 6Stainless steel5038C2--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C2-

22.90 €

1 Available 4 Days 6[Polyamide] Technopolymer5038C3--2228404.243504---221214Inox15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C3-

22.90 €

1 Available 4 Days 6Stainless steel5038C4--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C4-

22.90 €

1 Available 4 Days 6Stainless steel5038C5--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C5-

22.90 €

1 Available 4 Days 6[Polyamide] Technopolymer5038C6--2228404.243504---221214Inox15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-6-C6-

22.90 €

1 Available 4 Days 6[Polyamide] Technopolymer5038C17224-28-4.24350-221214---Ergostyle, Soft, Inox15AI Plain hole and keywayEGK-SST-SOFTStainless steelEGK.50-SST-6-SOFT-C17100

23.83 €

1 Available 4 Days 8Stainless steel5038C1--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C1-

23.83 €

1 Available 4 Days 8Stainless steel5038C2--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C2-

23.83 €

1 Available 4 Days 8Stainless steel5038C3--2228404.243504---221214Inox15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C3-

23.83 €

1 Available 4 Days 8Stainless steel5038C4--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C4-

23.83 €

1 Available 4 Days 8[Polyamide] Technopolymer5038C5--2228404.243504---221214Ergostyle15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C5-

23.83 €

1 Available 4 Days 8Stainless steel5038C6--2228404.243504---221214Soft15Plain hole and keywayEGK.SOFT-SST-EGK.50-SST-8-C6-

23.83 €

1 Available 4 Days 8[Polyamide] Technopolymer5038C17224-28-4.24350-221214---Ergostyle, Soft, Inox15AI Plain hole and keywayEGK-SST-SOFTStainless steelEGK.50-SST-8-SOFT-C1797

34.72 €

1 Available 4 Days 10Stainless steel6344C1--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C1-

34.72 €

1 Available 4 Days 10[Polyamide] Technopolymer6344C2--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C2-

34.72 €

1 Available 4 Days 10Stainless steel6344C3--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C3-

34.72 €

1 Available 4 Days 10[Polyamide] Technopolymer6344C4--264249.56.255655---30916Inox19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C4-

34.72 €

1 Available 4 Days 10[Polyamide] Technopolymer6344C5--264249.56.255655---30916Ergostyle19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C5-

34.72 €

1 Available 4 Days 10Stainless steel6344C6--264249.56.255655---30916Inox19Plain hole and keywayEGK.SOFT-SST-EGK.63-SST-10-C6-

34.72 €

1 Available 4 Days 10[Polyamide] Technopolymer6344C17265-42-6.25565-30916---Ergostyle, Soft, Inox19AI Plain hole and keywayEGK-SST-SOFTStainless steelEGK.63-SST-10-SOFT-C17180

Loading...

  1. 1

Basic information

l(mm) 3.5

Tech Support