ELCK - Lever latches with key -Operation with lever technopolymer

ELCK - Lever latches with key -Operation with lever technopolymer
  • Volume Discount
Lever latches with key and lever in glass fibre reinforced polyamide-based technopolymer, grey-black colour, stator and rotor in die-cast zinc alloy, lock with front plate in stainless steel, locking nut in brass, spring washer in zinc-plated steel, positioning washer in zinc-plated steel and two brass keys.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212311
212313
212315
212321
212323
212325
212341
212343
212345
212351
212353
212355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a h2 H L l2 Sub execution D l Description Weight

22.57 €

1 Available 3 Days 50273567-ELCK-13220ELCK.67-1-D140

22.57 €

1 Available 3 Days 50273567-ELCK-13220ELCK.67-1-S140

17.07 €

1 Available 3 Days 50273567-ELCK-13220ELCK.67-1-SS140

22.73 €

1 Available 3 Days 4824356718ELCK-23220ELCK.67-2-D140

22.73 €

1 Available 3 Days 4827356718ELCK-23220ELCK.67-2-S140

17.25 €

1 Available 3 Days 4827356718ELCK-23220ELCK.67-2-SS140

24.51 €

1 Available 3 Days 50274185-ELCK-13723ELCK.85-1-D150

24.51 €

1 Available 3 Days 50274185-ELCK-13723ELCK.85-1-S150

19.03 €

1 Available 3 Days 50274185-ELCK-13723ELCK.85-1-SS150

24.66 €

1 Available 3 Days 4827418518ELCK-23723ELCK.85-2-D150

24.66 €

1 Available 3 Days 4827418518ELCK-23723ELCK.85-2-S150

19.23 €

1 Available 3 Days 4827418518ELCK-23723ELCK.85-2-SS150

Loading...

  1. 1

Basic information

h1 25 l1 10 High performing lines Technopolymer-Zamac
Material Ergostyle b 20

Tech Support