• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ELCR. - Control lever -arranged for clicking operation technopolymer

ELCR. - Control lever -arranged for clicking operation technopolymer

Control levers ELCR. have a straight lever, parallel to the clamping surface. Particularly suitable when the lever turning angle is limited owing to lack of space.
Ergonomy
Rotations are performed smoothly and powerfully thanks to the heavy-duty arm of the lever, while the enlarged end offers an effective grip.
Manoeuvre angle limitation
A limited manoeuvre angle is possible by fitting stop pins in the rear guide slot.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
212241-C1
212241-C2
212241-C3
212241-C4
212241-C5
212241-C6
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color-finish accessory code Description

8.54 €

5 Days C1ELCR.118 A-12-C1

8.54 €

5 Days C2ELCR.118 A-12-C2

8.54 €

5 Days C3ELCR.118 A-12-C3

8.54 €

5 Days C4ELCR.118 A-12-C4

8.54 €

5 Days C5ELCR.118 A-12-C5

8.54 €

5 Days C6ELCR.118 A-12-C6

Loading...

  1. 1

Basic information

d 12 l(mm) 29 Material Technopolymer
D(φ) 46 L(mm) 118 β 125±1°
c 6.5 d1 22 d2 31.5
d3 6 d4 17 d5 25.5
f 32 h 22 h1 44
h2 18.5 h3 19 h4 17
h5 10 High performing lines Ergostyle R 17.5
t 15.5 Type of assembly Plain hole Sub execution ELCR.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support