• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ERB. - Bi-directional flush pull handles -for screw mounting technopolymer

ERB. - Bi-directional flush pull handles -for screw mounting technopolymer

ERB. bi-directional flush pull handles are suitable to open and close sliding doors.
ERB-CLEAN in white colour is suitable for applications on medical and hospital equipment and food processing machines.
The ergonomy of the cavity offers a safe and secure, comfortable and ergonomic grip. Rounded and compact lines.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151311
261511-C1
Part NumberStandard Unit PriceVolume DiscountShipping Days?High performing lines Description

11.40 €

5 Days CleanERB.130 CLEAN

12.75 €

Same day

Stock

ErgostyleERB.130-C1

Loading...

  1. 1

Basic information

Material Technopolymer L(mm) 60 h1(mm) 29.5
B 130 b1 101 force 1 3500
force 2 3500 h2 3 l1 31
l2 48 l3 41 Type of assembly Threaded screws

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support