ERB-PF - Bi-directional flush pull handles -for snap-in assembly technopolymer

ERB-PF - Bi-directional flush pull handles -for snap-in assembly technopolymer
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer bi-directional flush pull handle for snap-in assembly.
Option of having it in grey-black and white similar to RAL 9002 for the CLEAN version.
ERB-PF bi-directional flush pull handles are suitable to open and close sliding doors.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
151301
261401-C1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description

4.73 €

1 Available Same day

Stock

ERB.115-PF-CLEAN

4.14 €

5 Available 4 Days ERB.115-PF-C1 

Loading...

  1. 1

Basic information

Material Technopolymer L(mm) 58 h1(mm) 19
B 115 b1 91 h2 22
l1 31 l2 43.5 l3 40
High performing lines Ergostyle Type of assembly Snap-in

Tech Support