Manufacturer part number: 150901-C1
Brand: ELESA
Price: 5.70 €
Delivery time: Same day
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
150901-C1
Material | Technopolymer | L(mm) | 58 | h1(mm) | 19 |
---|---|---|---|---|---|
B | 115 | b1 | 91 | h2 | 22 |
l1 | 31 | l2 | 43.5 | l3 | 40 |
High performing lines | AE-V0 | Type of assembly | Snap-in | Description | ERB.115-PF-AE-V0-C1 |
This page is ERB-PF-AE-V0 - Bi-directional flush pull handles -for snap-in assembly technopolymer certified self-extinguishing, part number 150901-C1.
You can find the detail information about specifications and dimensions on part number 150901-C1.