Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232101-C1 |
232103-C1 |
232106-C1 |
232111-C1 |
232116-C1 |
232121-C1 |
232126-C1 |
232131-C1 |
232136-C1 |
232140-C1 |
232141-C1 |
232146-C1 |
232151-C1 |
232156-C1 |
232161-C1 |
232166-C1 |
232171-C1 |
232176-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | l (mm) | d (mm) | L | D | H | h1 | h3 | h | h4 | f | Hole | l1 | Lever length | sH10 | Threaded screw | Sub execution | Type of assembly | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.38 € | 10 | Available | 36 Days | 44 | - | M6 | 52 | 15.5 | 26.5 | 19 | 19 | 12 | - | - | M6 | 11 | 45 | - | - | ERF-B | Blind hole | ERF.44 B-M6-C1 | |
2.38 € 1.67 € | 1 | Available |
Same day
Stock | 44 | - | M5 | 52 | 15.5 | 26.5 | 19 | 19 | 10 | - | - | M5 | 11 | 45 | - | - | ERF-B | Blind hole | ERF.44 B-M5-C1 | |
3.91 € 2.74 € | 1 | Available |
Same day
Stock | 44 | - | - | 52 | 15.5 | 26.5 | 19 | 19 | 15 | 7 | M4 | 5 | 11 | 45 | 5 | - | ERF-N | Blind hole | ERF.44 N-5x5-C1 | |
2.76 € | 10 | 4 Days | 44 | - | 6 | 52 | 15.5 | 26.5 | 19 | 19 | 15 | 7 | 3 | 6 | 11 | 45 | - | - | ERF-N | Blind hole | ERF.44 N-6-C1 | ||
2.20 € | 1 | Available |
Same day
Stock | 44 | 16 | M6 | 52 | 15.5 | 26.5 | 19 | 19 | - | - | - | - | 11 | 45 | - | M6 | ERF-p | Threaded screw | ERF.44 p-M6x16-C1 | |
2.75 € 1.93 € | 1 | Available |
Same day
Stock | 63 | - | M8 | 73.5 | 19 | 35 | 24.5 | 26.5 | 13 | - | - | M8 | 13.5 | 65 | - | - | ERF-B | Blind hole | ERF.63 B-M8-C1 | |
4.20 € 2.94 € | 1 | Available |
Same day
Stock | 63 | - | - | 73.5 | 19 | 35 | 24.5 | 26.5 | 20 | 8 | M4 | 6 | 13.5 | 65 | 6 | - | ERF-N | Blind hole | ERF.63 N-6x6-C1 | |
3.63 € 2.54 € | 1 | Available |
Same day
Stock | 63 | - | 8 | 73.5 | 19 | 35 | 24.5 | 26.5 | 20 | 8 | 4 | 8 | 13.5 | 65 | - | - | ERF-N | Blind hole | ERF.63 N-8-C1 | |
2.82 € | 10 | Available | 4 Days | 63 | 25 | M8 | 73.5 | 19 | 35 | 24.5 | 26.5 | - | - | - | - | 13.5 | 65 | - | M8 | ERF-p | Threaded screw | ERF.63 p-M8x25-C1 | |
2.95 € 2.07 € | 1 | Available |
Same day
Stock | 63 | 45 | M8 | 73.5 | 19 | 35 | 24.5 | 26.5 | - | - | - | - | 13.5 | 65 | - | M8 | ERF-p | Threaded screw | ERF.63 p-M8x45-C1 | |
3.65 € 2.56 € | 1 | Available |
Same day
Stock | 78 | - | M10 | 90.5 | 23 | 42 | 29.5 | 32 | 17 | - | - | M10 | 16 | 80 | - | - | ERF-B | Blind hole | ERF.78 B-M10-C1 | |
5.15 € 3.61 € | 1 | Available |
Same day
Stock | 78 | - | - | 90.5 | 23 | 42 | 29.5 | 32 | 25 | 9 | M5 | 8 | 16 | 80 | 8 | - | ERF-N | Blind hole | ERF.78 N-8x8-C1 | |
4.47 € 3.13 € | 1 | Available |
Same day
Stock | 78 | - | 10 | 90.5 | 23 | 42 | 29.5 | 32 | 25 | 9 | 4 | 10 | 16 | 80 | - | - | ERF-N | Blind hole | ERF.78 N-10-C1 | |
3.76 € 2.63 € | 1 | Available |
Same day
Stock | 78 | 30 | M10 | 90.5 | 23 | 42 | 29.5 | 32 | - | - | - | - | 16 | 80 | - | M10 | ERF-p | Threaded screw | ERF.78 p-M10x30-C1 | |
5.59 € 3.91 € | 1 | Available |
Same day
Stock | 95 | - | M12 | 109 | 26.5 | 51.5 | 34 | 40 | 20 | - | - | M12 | 18 | 95 | - | - | ERF-B | Blind hole | ERF.95 B-M12-C1 | |
6.62 € | 10 | Available | 5 Days | 95 | - | - | 109 | 26.5 | 51.5 | 34 | 40 | 30 | 10 | M5 | 10 | 18 | 95 | 10 | - | ERF-N | Blind hole | ERF.95 N-10x10-C1 | |
6.18 € 4.33 € | 1 | Available |
Same day
Stock | 95 | - | 12 | 109 | 26.5 | 51.5 | 34 | 40 | 30 | 10 | 5 | 12 | 18 | 95 | - | - | ERF-N | Blind hole | ERF.95 N-12-C1 | |
5.92 € 4.14 € | 1 | Available |
Same day
Stock | 95 | 50 | M12 | 109 | 26.5 | 51.5 | 34 | 40 | - | - | - | - | 18 | 95 | - | M12 | ERF-p | Threaded screw | ERF.95 p-M12x50-C1 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle |
---|
Configure
Stock
Basic Attributes
R(mm)
l(mm)
d(mm)
L
D
H
h1
h3
h
h4
f
Hole
l1
Lever length
sH10
Threaded screw
Sub execution
Type of assembly
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes