Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
232411-C1 |
232431-C1 |
232451-C1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | R (mm) | d (mm) | L | D | H | h1 | h2 | h3 | h | h4 | External diameter | f | Hole | l1 | r | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.29 € | 1 | Available |
Same day
Stock | 44 | 6 | 52 | 15.5 | 21 | 19 | 20 | 12.5 | 15 | 7 | 90 | 3 | 6 | 11 | 38 | ERFW.44 N-6+I-C1 | |
12.52 € | 1 | Available |
Same day
Stock | 63 | 8 | 73.5 | 19 | 28.5 | 24.5 | 23 | 18.5 | 20 | 8 | 125 | 4 | 8 | 13.5 | 56 | ERFW.63 N-8+I-C1 | |
13.86 € | 10 | Available | 4 Days | 78 | 10 | 90.5 | 23 | 30 | 29.5 | 23 | 18 | 25 | 9 | 155 | 4 | 10 | 16 | 71 | ERFW.78 N-10+I-C1 |
Loading...
Material | Technopolymer | High performing lines | Ergostyle | Type of assembly | AC_Plain hole |
---|
Configure
Stock
Basic Attributes
R(mm)
d(mm)
L
D
H
h1
h2
h3
h
h4
External diameter
f
Hole
l1
r
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes