ERX-AV - Adjustable handles -Quick assembly technopolymer

ERX-AV - Adjustable handles -Quick assembly technopolymer
  • Volume Discount
Adjustable handles.
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Glass-fibre reinforced technopolymer clamping element with retaining pin, AISI 302 stainless steel return spring.
The handle offers the possibility of a quick initial screwing during assembly by means of electric or pneumatic screwdrivers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
233158-C2
233163-C2
234518-C2
234528-C2
234538-C2
234543-C2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
d
(mm)
h Hole Threaded screw Sub execution Type of assembly Description

3.37 €

10 Available 4 Days -M1018M10-ERX-AV-BBlind holeERX.78 AV B-M10-C2

3.59 €

10 Available 4 Days -M1217M12-ERX-AV-BBlind holeERX.78 AV B-M12-C2

3.41 €

10 Available 4 Days 20M10--M10ERX-AV-pThreaded screwERX.78 AV p-M10x20-C2

3.52 €

10 Available 4 Days 30M10--M10ERX-AV-pThreaded screwERX.78 AV p-M10x30-C2

3.52 €

10 Available 4 Days 40M10--M10ERX-AV-pThreaded screwERX.78 AV p-M10x40-C2

3.65 €

10 Available 4 Days 50M10--M10ERX-AV-pThreaded screwERX.78 AV p-M10x50-C2

Loading...

  1. 1

Basic information

R(mm) 78 Material Technopolymer L 90.5
D 24.5 H 54 H1 58
h1 45 h2 12 h3 44
d1 19 l1 16 Lever length 80
Teeth no 24 High performing lines Ergostyle

Tech Support