• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ERX-CR - Adjustable handles -Technopolymer chrome-plated

ERX-CR - Adjustable handles -Technopolymer chrome-plated

Particularly suitable when the lever turning angle is limited owing to lack of space.
Compared to other types of adjustable handles with metal retaining screw this solution offers:
more comfortable lever release.
The chrome-plated surface is resistant to wear, scrapes and shocks. In laboratory tests carried out at ambient temperature (23°C), the chrome-plated surface revealed to be resistant to: sea water, detergents, acetone, ethyl alcohol, formic acid, chlorine solutions.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
152301
152311
152321
152341
Part NumberStandard Unit PriceVolume DiscountShipping Days?R
(mm)
d
(mm)
L D H H1 h1 h2 h3 d1 h Hole l1 Lever length Teeth no High performing lines Description

8.25 €

5 Days 44M65215.532.53629.56251210M6114518ChromiumERX.44-CR-B-M6

9.09 €

5 Days 63M873.519434737.5834.51513M813.56520ChromiumERX.63-CR-B-M8

11.66 €

5 Days 78M1090.524.554584712441918M10168024ErgostyleERX.78-CR-B-M10

14.26 €

5 Days 95M1210926.564.56954.5135321.520M12189526ErgostyleERX.95-CR-B-M12

Loading...

  1. 1

Basic information

Material Technopolymer Type of assembly Blind hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support