EWNM-SST - Wing nuts -Stainless steel

EWNM-SST - Wing nuts -Stainless steel
  • Volume Discount
AISI 304 stainless steel wing nut, sandblasted matte finish.
The slightly concave marks on the wings help to position the fingers in order to apply the maximum force when tightening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
222001
222002
222003
222004
222011
222012
222013
222014
222021
222022
222023
222024
222101
222103
222105
222111
222113
222115
222131
222133
222135
222141
222143
222145
222161
222163
222165
222171
222173
222175
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d l
(mm)
D
(φ)
L
(mm)
b d1 d2 Diameter h High performing lines l2 l3 Type of assembly Sub execution Description

12.67 €

10 Available 4 Days M5-40216.513.55.3408Inox5.519Pass-through holeEWNM-SST-FPEWNM-SST-40-FP-M5

12.63 €

10 Available 4 Days M5-40216.513.5-4012Inox5.5-Blind holeEWNM-SSTEWNM-SST-40-M5

12.50 €

10 Available 4 Days M6-40216.513.56.44010Ergostyle5.519Pass-through holeEWNM-SST-FPEWNM-SST-40-FP-M6

12.56 €

10 Available 4 Days M6-40216.513.5-4012Ergostyle5.5-Blind holeEWNM-SSTEWNM-SST-40-M6

15.27 €

10 Available 4 Days M6-4824713.56.45010Ergostyle622Pass-through holeEWNM-SST-FPEWNM-SST-48-FP-M6

15.20 €

10 Available 4 Days M6-4824713.5-5015Ergostyle6-Blind holeEWNM-SSTEWNM-SST-48-M6

15.27 €

10 Available 4 Days M8-4824713.58.45013Ergostyle622Pass-through holeEWNM-SST-FPEWNM-SST-48-FP-M8

15.20 €

10 Available 4 Days M8-4824713.5-5015Ergostyle6-Blind holeEWNM-SSTEWNM-SST-48-M8

19.65 €

10 Available 4 Days M8-55288168.45513Inox725Pass-through holeEWNM-SST-FPEWNM-SST-55-FP-M8

19.65 €

10 Available 4 Days M8-5528816-5518Inox7-Blind holeEWNM-SSTEWNM-SST-55-M8

19.45 €

10 Available 4 Days M10-552881610.55516Ergostyle725Pass-through holeEWNM-SST-FPEWNM-SST-55-FP-M10

19.58 €

10 Available 4 Days M10-5528816-5518Ergostyle7-Blind holeEWNM-SSTEWNM-SST-55-M10

25.85 €

10 Available 5 Days M51640216.513.5-40-Inox5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM5x16

26.97 €

10 Available 4 Days M52040216.513.5-40-Ergostyle5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM5x20

27.72 €

10 Available 4 Days M52540216.513.5-40-Ergostyle5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM5x25

25.85 €

10 Available 4 Days M61640216.513.5-40-Inox5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM6x16

26.97 €

10 Available 4 Days M62040216.513.5-40-Ergostyle5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM6x20

27.72 €

10 Available 4 Days M62540216.513.5-40-Ergostyle5.5-Threaded screwEWNM-SST-pEWNM.40-SST-pM6x25

27.19 €

10 Available 4 Days M6164824713.5-50-Ergostyle6-Threaded screwEWNM-SST-pEWNM.48-SST-pM6x16

28.40 €

10 Available 4 Days M6204824713.5-50-Inox6-Threaded screwEWNM-SST-pEWNM.48-SST-pM6x20

30.03 €

10 Available 4 Days M6254824713.5-50-Inox6-Threaded screwEWNM-SST-pEWNM.48-SST-pM6x25

27.19 €

10 Available 4 Days M8164824713.5-50-Inox6-Threaded screwEWNM-SST-pEWNM.48-SST-pM8x16

28.40 €

10 Available 4 Days M8204824713.5-50-Inox6-Threaded screwEWNM-SST-pEWNM.48-SST-pM8x20

30.47 €

10 Available 4 Days M8254824713.5-50-Inox6-Threaded screwEWNM-SST-pEWNM.48-SST-pM8x25

33.22 €

10 Available 4 Days M8205528816-55-Ergostyle7-Threaded screwEWNM-SST-pEWNM.55-SST-pM8x20

34.94 €

10 Available 4 Days M8255528816-55-Inox7-Threaded screwEWNM-SST-pEWNM.55-SST-pM8x25

36.41 €

10 Available 4 Days M8305528816-55-Ergostyle7-Threaded screwEWNM-SST-pEWNM.55-SST-pM8x30

33.22 €

10 Available 4 Days M10205528816-55-Inox7-Threaded screwEWNM-SST-pEWNM.55-SST-pM10x20

34.94 €

10 Available 4 Days M10255528816-55-Ergostyle7-Threaded screwEWNM-SST-pEWNM.55-SST-pM10x25

36.72 €

10 Available 4 Days M10305528816-55-Inox7-Threaded screwEWNM-SST-pEWNM.55-SST-pM10x30

Loading...

  1. 1

Basic information

Material Stainless steel

Tech Support