Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
470201 |
470211 |
470221 |
470222 |
470231 |
470232 |
470241 |
470301 |
470311 |
470321 |
470322 |
470331 |
470332 |
470341 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | b1 | d1 | d2 | d6H | l | l1 | l2 | l3 | s | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.94 € | 1 | Available |
Same day
Stock | 6 | 6 | 10 | M6 | 31 | 24 | 12 | 9 | 12 | FJT-PC | FJT-M6+PC | |
2.27 € | 1 | Available |
Same day
Stock | 8 | 8 | 14 | M8 | 42 | 32 | 16 | 12 | 16 | FJT-PC | FJT-M8+PC | |
2.64 € | 25 | Available | 4 Days | 10 | 10 | 18 | M10 | 52 | 40 | 20 | 15 | 20 | FJT-PC | FJT-M10+PC | |
2.64 € | 1 | Available |
Same day
Stock | 10 | 10 | 18 | M10x1.25 | 52 | 40 | 20 | 15 | 20 | FJT-PC | FJT-M10x1.25+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12x1.25 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12x1.25+PC | |
5.41 € | 1 | Available |
Same day
Stock | 14 | 14 | 24 | M14 | 72 | 56 | 28 | 22.5 | 27 | FJT-PC | FJT-M14+PC | |
1.87 € | 1 | Available |
Same day
Stock | 6 | 6 | 10 | M6 | 31 | 24 | 12 | 9 | 12 | FJT-S | FJT-M6+S | |
2.16 € | 1 | Available |
Same day
Stock | 8 | 8 | 14 | M8 | 42 | 32 | 16 | 12 | 16 | FJT-S | FJT-M8+S | |
2.53 € | 1 | Available |
Same day
Stock | 10 | 10 | 18 | M10 | 52 | 40 | 20 | 15 | 20 | FJT-S | FJT-M10+S | |
2.53 € | 1 | Available |
Same day
Stock | 10 | 10 | 18 | M10x1.25 | 52 | 40 | 20 | 15 | 20 | FJT-S | FJT-M10x1.25+S | |
3.32 € | 25 | Available | 1 Day | 12 | 12 | 20 | M12 | 62 | 48 | 24 | 18 | 24 | FJT-S | FJT-M12+S | |
3.32 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12x1.25 | 62 | 48 | 24 | 18 | 24 | FJT-S | FJT-M12x1.25+S | |
5.24 € | 1 | Available |
Same day
Stock | 14 | 14 | 24 | M14 | 72 | 56 | 28 | 22.5 | 27 | FJT-S | FJT-M14+S |
Loading...
b2 | 0.5 | Material | Technopolymer |
---|
Configure
Stock
Basic Attributes
b1
d1
d2
d6H
l
l1
l2
l3
s
Sub execution
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes