Manufacturer part number: 470221
Brand: ELESA
Price: 2.64 €
Delivery time: 4 Days
b1: 10
d1: 10
d2: 18
d6H: M10
l: 52
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
470221
b2 | 0.5 | Material | Technopolymer |
---|
This page is FJT. - Forks -Technopolymer, part number 470221.
You can find the detail information about specifications and dimensions on part number 470221.
Configure
Basic Attributes
Type
b1
d1
d2
d6H
l
l1
l2
l3
s
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
470201 |
470211 |
470222 |
470231 |
470232 |
470241 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b1 | d1 | d2 | d6H | l | l1 | l2 | l3 | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.94 € | 1 | Available |
Same day
Stock | 6 | 6 | 10 | M6 | 31 | 24 | 12 | 9 | 12 | FJT-PC | FJT-M6+PC | |
2.27 € | 1 | Available |
Same day
Stock | 8 | 8 | 14 | M8 | 42 | 32 | 16 | 12 | 16 | FJT-PC | FJT-M8+PC | |
2.64 € | 1 | Available |
Same day
Stock | 10 | 10 | 18 | M10x1.25 | 52 | 40 | 20 | 15 | 20 | FJT-PC | FJT-M10x1.25+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12x1.25 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12x1.25+PC | |
5.41 € | 1 | Available |
Same day
Stock | 14 | 14 | 24 | M14 | 72 | 56 | 28 | 22.5 | 27 | FJT-PC | FJT-M14+PC |