Manufacturer part number: 470331
Brand: ELESA
Price: 3.32 €
Delivery time: 1 Day
b1: 12
d1: 12
d2: 20
d6H: M12
l: 62
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
470331
b2 | 0.5 | Material | Technopolymer |
---|
This page is FJT. - Forks -Technopolymer, part number 470331.
You can find the detail information about specifications and dimensions on part number 470331.
Configure
Basic Attributes
Type
b1
d1
d2
d6H
l
l1
l2
l3
s
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
470221 |
470222 |
470231 |
470232 |
470332 |
470341 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b1 | d1 | d2 | d6H | l | l1 | l2 | l3 | s | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.64 € | 25 | Available | 4 Days | 10 | 10 | 18 | M10 | 52 | 40 | 20 | 15 | 20 | FJT-PC | FJT-M10+PC | |
2.64 € | 1 | Available |
Same day
Stock | 10 | 10 | 18 | M10x1.25 | 52 | 40 | 20 | 15 | 20 | FJT-PC | FJT-M10x1.25+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12+PC | |
3.50 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12x1.25 | 62 | 48 | 24 | 18 | 24 | FJT-PC | FJT-M12x1.25+PC | |
3.32 € | 1 | Available |
Same day
Stock | 12 | 12 | 20 | M12x1.25 | 62 | 48 | 24 | 18 | 24 | FJT-S | FJT-M12x1.25+S | |
5.24 € | 1 | Available |
Same day
Stock | 14 | 14 | 24 | M14 | 72 | 56 | 28 | 22.5 | 27 | FJT-S | FJT-M14+S |