• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

FM Kit - Fast Mounting Kit -Steel and rubber

FM Kit - Fast Mounting Kit -Steel and rubber
  • Volume Discount
Fast mounting kit with threaded ring nut in zinc-plated steel and expansion packing ring in NBR synthetic rubber.
The FM kit (fast mounting kit) has been designed for mounting level indicators series HCX. from the outside when nuts cannot be fitted from the inside of the reservoir.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
31801
31811
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(Ø)
Description

5.41 €

1 Available 3 Days 16FM-HCX.76-M10-KIT

5.81 €

1 Available 3 Days 17.5FM-HCX.127-254-M12-KIT

Loading...

  1. 1

Basic information

Material Steel maximum tightening torque unit 7 with O-ring h1 min 4.7
With O-ring h1 max 6.3 Without O-ring h1 min 1.5 Without O-ring h1 max 4.7

Tech Support