We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

HCK. - Column level indicators -with or without transparent protection technopolymer (Part Numbers)

HCK. - Column level indicators -with or without transparent protection technopolymer
  • Volume Discount

In laboratory tests carried out with mineral oil type CB68 (according to ISO 3498) at 23°C for a limited period of time, the values of pressure resistance were much higher than 35 bar.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

111041-NP

Part Number
111041-NP
Part NumberStandard Unit PriceVolume DiscountShipping Days?f
(mm)
A B C D d d' Diameter e f' L l1 l2 Material torque 1 r Sub execution Description Weight

58.40 €

Available Same day

Stock

381203333-M1212.5M12-381±0.541846.5325Technopolymer1218.5HCK-NPHCK.381-M12-NP-

Loading...

  1. 1

This page is HCK. - Column level indicators -with or without transparent protection technopolymer, part number 111041-NP.
You can find the detail information about specifications and dimensions on part number 111041-NP.

Variation of this product

Part Number
111011-NP
111021
111021-NP
111051
111051-NP
112021
Part NumberStandard Unit PriceVolume DiscountShipping Days?f
(mm)
A B C D d d' Diameter e f' L l1 l2 Material torque 1 r Sub execution Description Weight

37.46 €

Available Same day

Stock

127203333-M1212.5M12-127±0.516446.571Technopolymer1218.5HCK-NPHCK.127-M12-NP-

48.46 €

Available Same day

Stock

176203333-M1212.5M12-176±0.521346.5120Technopolymer1218.5HCK.HCK.176-M12-

41.52 €

Available Same day

Stock

176203333-M1212.5M12-176±0.521346.5120Technopolymer1218.5HCK-NPHCK.176-M12-NP-

87.15 €

Available Same day

Stock

508203333-M1212.5M12-508±0.554546.5452Technopolymer1218.5HCK.HCK.508-M12-

66.15 €

Available Same day

Stock

508203333-M1212.5M12-508±0.554546.5452Technopolymer1218.5HCK-NPHCK.508-M12-NP-

38.48 €

5 Days 76--12M10-10.5-4276 ±0.211335.5-----HCK.76-ZN-M10-FKM-PC-P183

Additional Products in this Category

Tech Support