Manufacturer part number: 111031-NP
Brand: ELESA
Price: 42.92 €
Delivery time: 1 Day
f: 254 mm
A: 20
B: 33
C: 33
D: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111031-NP
Part Number
|
---|
111031-NP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | A | B | C | D | d | d' | Diameter | e | f' | L | l1 | l2 | Material | torque 1 | r | Sub execution | Description | Weight | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.92 € | 1 | Available | 1 Day | 254 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 254±0.5 | 291 | 46.5 | 198 | Technopolymer | 12 | 18.5 | HCK-NP | HCK.254-M12-NP | - |
Loading...
This page is HCK. - Column level indicators -with or without transparent protection technopolymer, part number 111031-NP.
You can find the detail information about specifications and dimensions on part number 111031-NP.
Configure
Basic Attributes
D
e
Type
f(mm)
A
B
C
d
d'
Diameter
f'
L
l1
l2
Material
torque 1
r
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
111011-NP |
111021 |
111021-NP |
111041 |
111041-NP |
111051 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | A | B | C | D | d | d' | Diameter | e | f' | L | l1 | l2 | Material | torque 1 | r | Sub execution | Description | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.07 € | 1 | Available | 1 Day | 127 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 127±0.5 | 164 | 46.5 | 71 | Technopolymer | 12 | 18.5 | HCK-NP | HCK.127-M12-NP | - | |
42.79 € | 1 | Available | 1 Day | 176 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 176±0.5 | 213 | 46.5 | 120 | Technopolymer | 12 | 18.5 | HCK. | HCK.176-M12 | - | |
36.63 € | 1 | Available | 1 Day | 176 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 176±0.5 | 213 | 46.5 | 120 | Technopolymer | 12 | 18.5 | HCK-NP | HCK.176-M12-NP | - | |
63.93 € | 1 | Available | 1 Day | 381 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 381±0.5 | 418 | 46.5 | 325 | Technopolymer | 12 | 18.5 | HCK. | HCK.381-M12 | - | |
51.55 € | 1 | Available | 1 Day | 381 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 381±0.5 | 418 | 46.5 | 325 | Technopolymer | 12 | 18.5 | HCK-NP | HCK.381-M12-NP | - | |
76.91 € | 1 | Available | 1 Day | 508 | 20 | 33 | 33 | - | M12 | 12.5 | M12 | - | 508±0.5 | 545 | 46.5 | 452 | Technopolymer | 12 | 18.5 | HCK. | HCK.508-M12 | - |