Manufacturer part number: 111024
Brand: ELESA
Price: 51.68 €
Delivery time: 1 Day
f: 176 mm
d: M12
d': 12.5
Diameter: M12
f': 176±0.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
111024
Part Number
|
---|
111024 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | d | d' | Diameter | f' | L | l1 | l2 | Material | High performing lines | Sub execution | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | Available | 1 Day | 176 | M12 | 12.5 | M12 | 176±0.5 | 213 | 46.5 | 120 | Pyrex glass | - | HCK-GL | HCK.176-GL-M12 |
Loading...
A | 20 | B | 33 | C | 33 |
---|---|---|---|---|---|
torque 1 | 12 | r | 18.5 |
This page is HCK. - Column level indicators -with transparent protection for glycol-based solutions technopolymer, part number 111024.
You can find the detail information about specifications and dimensions on part number 111024.
Configure
Basic Attributes
High performing lines
Type
f(mm)
d
d'
Diameter
f'
L
l1
l2
Material
Sub execution
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
111005 |
111014 |
111015 |
111025 |
111034 |
111035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | f (mm) | d | d' | Diameter | f' | L | l1 | l2 | Material | High performing lines | Sub execution | Description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.44 € | 1 | Available | 1 Day | 76 | M10 | 10.5 | M10 | 76±0.2 | 113 | 35.5 | 42 | Pyrex glass | Inox | HCK-GL-SST | HCK.76-GL-SST-M10 | |
46.11 € | 1 | Available | 1 Day | 127 | M12 | 12.5 | M12 | 127±0.5 | 164 | 46.5 | 71 | Pyrex glass | - | HCK-GL | HCK.127-GL-M12 | |
56.83 € | 1 | Available | 1 Day | 127 | M12 | 12.5 | M12 | 127±0.5 | 164 | 46.5 | 71 | Pyrex glass | Inox | HCK-GL-SST | HCK.127-GL-SST-M12 | |
62.37 € | 1 | Available | 1 Day | 176 | M12 | 12.5 | M12 | 176±0.5 | 213 | 46.5 | 120 | Stainless steel | Inox | HCK-GL-SST | HCK.176-GL-SST-M12 | |
62.70 € | 1 | Available | 1 Day | 254 | M12 | 12.5 | M12 | 254±0.5 | 291 | 46.5 | 198 | Pyrex glass | - | HCK-GL | HCK.254-GL-M12 | |
73.39 € | 1 | Available | 1 Day | 254 | M12 | 12.5 | M12 | 254±0.5 | 291 | 46.5 | 198 | Pyrex glass | Inox | HCK-GL-SST | HCK.254-GL-SST-M12 |