HCV-E-ST - Column level indicators -with MIN level and MAX temperature electrical sensors

HCV-E-ST - Column level indicators -with MIN level and MAX temperature electrical sensors
  • Volume Discount
Column level indicators with temp. and MIN level electrical sensor MAX temp. electrical sensor in transparent polyamide-base technopolymer, screws, nuts and washers in polished zinc-plated steel, step-shaped packing rings for sealing on the tank wall and underhead O-ring of the screw in NBR synthetic rubber, float in technopolymer, bracket with watertight sensor in glass fibre reinforced polyamide-based technopolymer, adjustable connector and white lacquered aluminium plate.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11115
11116
11125
11126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
e f f' Wheel base L Description

128.48 €

1 Available Same day

Stock

97127127127153HCV.127-E-ST-NO-M12

128.48 €

1 Available Same day

Stock

97127127127153HCV.127-E-ST-NC-M12

131.69 €

1 Available Same day

Stock

224254254254280HCV.254-E-ST-NO-M12

131.69 €

1 Available Same day

Stock

224254254254280HCV.254-E-ST-NC-M12

Loading...

  1. 1

Basic information

A 20 B 19.5 C 30.5
d M12 d' 12.5 H 55
l 50 l1 30 m 13
s 63 torque 1 12 Material Technopolymer

Tech Support